Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02138762 | N/A NTN 62 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6216 | N/A 80 mm | N/A 140 mm | N/A 26 mm |
| 02138615 | N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6313 | N/A 65 mm | N/A 140 mm | N/A 33 mm |
| 01951761 | N/A NTN 69 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6912LLU | N/A 60 mm | N/A 85 mm | N/A 13 mm |
| 04518097 | N/A NTN 64 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6411ZZC3 | N/A 55 mm | N/A 140 mm | N/A 33 mm |
| 04652376 | N/A NTN TMB3 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A TMB308C3 | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 00055182 | N/A NTN 62 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6218ZZ | N/A 90 mm | N/A 160 mm | N/A 30 mm |
| 00057889 | N/A NTN 63 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6315ZZC3/EM | N/A 75 mm | N/A 160 mm | N/A 37 mm |
| 01447865 | N/A NTN BL3 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL311ZZ | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 00040977 | N/A NTN BL2 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL213NR | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 00038342 | N/A NTN R Series 0.1875 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A RA3LL | N/A 0.1875 in | N/A 0.50 in | N/A 0.1960 in |
| 03466459 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A TS2-6208L1CC3P5 | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 00055406 | N/A NTN 62 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6221NR | N/A 105 mm | N/A 190 mm | N/A 36 mm |
| 02332077 | N/A NTN R Series 0.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A R8LLUC3 | N/A 0.5000 in | N/A 1.1250 in | N/A 0.3125 in |
| 00055492 | N/A NTN 62 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6224 | N/A 120 mm | N/A 215 mm | N/A 40 mm |
| 00054850 | N/A NTN 62 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6215ZZ | N/A 75 mm | N/A 130 mm | N/A 25 mm |
| 02300248 | N/A NTN 60 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6030 | N/A 150 mm | N/A 225 mm | N/A 35 mm |
| 01447804 | N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6020 | N/A 100 mm | N/A 150 mm | N/A 24 mm |
| 02288611 | N/A NTN 64 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6411C3 | N/A 55 mm | N/A 140 mm | N/A 33 mm |
| 00057725 | N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6313NRC3 | N/A 65 mm | N/A 140 mm | N/A 33 mm |
| 00049013 | N/A NTN 60 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6011ZZC3/EM | N/A 55 mm | N/A 90 mm | N/A 18 mm |
| 00134689 | N/A NTN 68 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6830ZZ | N/A 150 mm | N/A 190 mm | N/A 20 mm |
| 00116916 | N/A NTN 69 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6917ZZ | N/A 85 mm | N/A 120 mm | N/A 18 mm |
| 01447817 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209ZZNR | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 02282113 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6012LLBNR | N/A 60 mm | N/A 95 mm | N/A 18 mm |
| 02282186 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208C4 | N/A 40 mm | N/A 80 mm | N/A 18 mm |