Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00054457 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212LLUC3/EM | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 02138562 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208LU | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 02138621 | N/A NTN 63 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6315 | N/A 75 mm | N/A 160 mm | N/A 37 mm |
| 00053922 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209LLUC3/EM | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 00041550 | N/A NTN BL3 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL310Z | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 00039252 | N/A NTN R Series 1.0000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A R16LLU | N/A 1.0000 in | N/A 2.0000 in | N/A 0.5000 in |
| 00057707 | N/A NTN 63 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6313ZZC3/EM | N/A 65 mm | N/A 140 mm | N/A 33 mm |
| 04510708 | N/A NTN 64 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6414C3 | N/A 70 mm | N/A 180 mm | N/A 42 mm |
| 02288614 | N/A NTN 69 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6924 | N/A 120 mm | N/A 165 mm | N/A 22 mm |
| 00058612 | N/A NTN 64 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6415 | N/A 75 mm | N/A 190 mm | N/A 45 mm |
| 03934220 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6012ZZC2 | N/A 60 mm | N/A 95 mm | N/A 18 mm |
| 00058959 | N/A NTN 69 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6921LLU | N/A 105 mm | N/A 145 mm | N/A 20 mm |
| 02165198 | N/A NTN 632 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6321C3 | N/A 105 mm | N/A 225 mm | N/A 49 mm |
| 02169396 | N/A NTN 62 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6220C3 | N/A 100 mm | N/A 180 mm | N/A 34 mm |
| 02701960 | N/A NTN 69 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6921ZZ | N/A 105 mm | N/A 145 mm | N/A 20 mm |
| 02381853 | N/A NTN 60 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6032ZZ | N/A 160 mm | N/A 240 mm | N/A 38 mm |
| 03894753 | N/A NTN 69 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6912LLB | N/A 60 mm | N/A 85 mm | N/A 13 mm |
| 02138672 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6010 | N/A 50 mm | N/A 80 mm | N/A 16 mm |
| 00040695 | N/A NTN CS2 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A CS208LLU | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 04798464 | N/A NTN 68 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6820LLU | N/A 100 mm | N/A 125 mm | N/A 13 mm |
| 02855289 | N/A NTN 69 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6926ZZ | N/A 130 mm | N/A 180 mm | N/A 24 mm |
| 00041082 | N/A NTN BL2 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL216Z | N/A 80 mm | N/A 140 mm | N/A 26 mm |
| 03273346 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310C2 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02941995 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308T2LLBC3P5 | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 00055076 | N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6217ZZC3/EM | N/A 85 mm | N/A 150 mm | N/A 28 mm |