Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 05431430 | N/A NTN 62 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6217ZZC3/LX70 | N/A 85 mm | N/A 150 mm | N/A 28 mm |
| 02280965 | N/A NTN 62 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6218LLBC3/EM | N/A 90 mm | N/A 160 mm | N/A 30 mm |
| 00055199 | N/A NTN 62 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6218LLUC3/EM | N/A 90 mm | N/A 160 mm | N/A 30 mm |
| 00055174 | N/A NTN 62 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6218ZZC3/EM | N/A 90 mm | N/A 160 mm | N/A 30 mm |
| 02282195 | N/A NTN 62 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6219LLB | N/A 95 mm | N/A 170 mm | N/A 32 mm |
| 02280966 | N/A NTN 62 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6219LLBC3/EM | N/A 95 mm | N/A 170 mm | N/A 32 mm |
| 00055261 | N/A NTN 62 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6219ZZ | N/A 95 mm | N/A 170 mm | N/A 32 mm |
| 02165194 | N/A NTN 62 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6219ZZC3/EM | N/A 95 mm | N/A 170 mm | N/A 32 mm |
| 00055298 | N/A NTN 62 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6220 | N/A 100 mm | N/A 180 mm | N/A 34 mm |
| 02282196 | N/A NTN 62 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6220LLBC3/EM | N/A 100 mm | N/A 180 mm | N/A 34 mm |
| 04683894 | N/A NTN 62 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6220LLU | N/A 100 mm | N/A 180 mm | N/A 34 mm |
| 00055360 | N/A NTN 62 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6220LLUC3/EM | N/A 100 mm | N/A 180 mm | N/A 34 mm |
| 04510671 | N/A NTN 62 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6220NRC3 | N/A 100 mm | N/A 180 mm | N/A 34 mm |
| 00055329 | N/A NTN 62 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6220ZZ | N/A 100 mm | N/A 180 mm | N/A 34 mm |
| 02165195 | N/A NTN 62 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6220ZZC3/EM | N/A 100 mm | N/A 180 mm | N/A 34 mm |
| 00055375 | N/A NTN 62 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6221 | N/A 105 mm | N/A 190 mm | N/A 36 mm |
| 01510789 | N/A NTN 62 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6221LLBC3/EM | N/A 105 mm | N/A 190 mm | N/A 36 mm |
| 02108996 | N/A NTN 62 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6221ZZC3/EM | N/A 105 mm | N/A 190 mm | N/A 36 mm |
| 00055419 | N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6222 | N/A 110 mm | N/A 200 mm | N/A 38 mm |
| 06001507 | N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6222L1C3 | N/A 110 mm | N/A 200 mm | N/A 38 mm |
| 04472904 | N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6222L1C4 | N/A 110 mm | N/A 200 mm | N/A 38 mm |
| 02357587 | N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6222LLBC3/EM | N/A 110 mm | N/A 200 mm | N/A 38 mm |
| 04802746 | N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6222LLU | N/A 110 mm | N/A 200 mm | N/A 38 mm |
| 00055457 | N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6222LLUC3/EM | N/A 110 mm | N/A 200 mm | N/A 38 mm |
| 00055474 | N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6222NRC3 | N/A 110 mm | N/A 200 mm | N/A 38 mm |