Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 04736685 | N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6222Z | N/A 110 mm | N/A 200 mm | N/A 38 mm |
| 00055444 | N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6222ZC3 | N/A 110 mm | N/A 200 mm | N/A 38 mm |
| 01447846 | N/A NTN 62 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6224C4 | N/A 120 mm | N/A 215 mm | N/A 40 mm |
| 03209655 | N/A NTN 62 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6224L1C3 | N/A 120 mm | N/A 215 mm | N/A 40 mm |
| 02357585 | N/A NTN 62 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6224LLBC3 | N/A 120 mm | N/A 215 mm | N/A 40 mm |
| 01440932 | N/A NTN 62 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6224LLUC3/EM | N/A 120 mm | N/A 215 mm | N/A 40 mm |
| 02194225 | N/A NTN 62 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6224ZZC3/EM | N/A 120 mm | N/A 215 mm | N/A 40 mm |
| 00055517 | N/A NTN 62 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6226Z | N/A 130 mm | N/A 230 mm | N/A 40 mm |
| 02280725 | N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6228C4 | N/A 140 mm | N/A 250 mm | N/A 42 mm |
| 05908896 | N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6228LLU | N/A 140 mm | N/A 250 mm | N/A 42 mm |
| 02300608 | N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6228ZZ | N/A 140 mm | N/A 250 mm | N/A 42 mm |
| 01476207 | N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6228ZZC3/EM | N/A 140 mm | N/A 250 mm | N/A 42 mm |
| 00055559 | N/A NTN 62 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6230L1C3 | N/A 150 mm | N/A 270 mm | N/A 45 mm |
| 04683897 | N/A NTN 62 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6232C3 | N/A 160 mm | N/A 290 mm | N/A 48 mm |
| 02282258 | N/A NTN 62 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6232L1C3 | N/A 160 mm | N/A 290 mm | N/A 48 mm |
| 03124103 | N/A NTN 62 Series 170 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6234L1C3 | N/A 170 mm | N/A 310 mm | N/A 52 mm |
| 06168648 | N/A NTN 62 Series 190 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6238C3 | N/A 190 mm | N/A 340 mm | N/A 55 mm |
| 06148934 | N/A NTN 62 Series 200 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6240C3 | N/A 200 mm | N/A 360 mm | N/A 58 mm |
| 02171052 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307LLB | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 04925391 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307LLBNR | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 00056691 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307LLU | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 02138787 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307LU | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 04787730 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307LUC3 | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 04544628 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307NRC3 | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 04677953 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307T2LLBC3P5 | N/A 35 mm | N/A 80 mm | N/A 21 mm |