Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00056718 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307ZNRC3 | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 02138600 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307ZZ | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 00056647 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307ZZC3/EM | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 00056731 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307ZZNRC3 | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 02138602 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308 | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 00056891 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308LLB | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 03235229 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308LLBNR | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 02138790 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308LLUNR | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 00056934 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308LLUNRC3 | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 02138791 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308LU | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 02900819 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308M2ZZCS19 | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 02138789 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308NR | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 00056915 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308ZNRC3 | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 05565493 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308ZZC4 | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 01447857 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308ZZNRC3 | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 02138608 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02099737 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310LLBC3P5 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 06281996 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310LLBNR | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02138610 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310LLU | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 00057293 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310LLUC3/EM | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02138798 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310LLUNR | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 06333557 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310LLUNRC3 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02138800 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310LU | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02682449 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310X11LLCC4 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02138609 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310Z | N/A 50 mm | N/A 110 mm | N/A 27 mm |