Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02280717 | N/A NTN 63 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6315ZZNR | N/A 75 mm | N/A 160 mm | N/A 37 mm |
| 02138623 | N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6316 | N/A 80 mm | N/A 170 mm | N/A 39 mm |
| 06250365 | N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6316LLBC3/EM | N/A 80 mm | N/A 170 mm | N/A 39 mm |
| 02138816 | N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6316LLU | N/A 80 mm | N/A 170 mm | N/A 39 mm |
| 02138624 | N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6316Z | N/A 80 mm | N/A 170 mm | N/A 39 mm |
| 06254638 | N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6316ZC3 | N/A 80 mm | N/A 170 mm | N/A 39 mm |
| 02138625 | N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6317 | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 02280970 | N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6317LLBC3/EM | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 02138627 | N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6317LLU | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 00058075 | N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6317LLUC3/EM | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 00058029 | N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6317NR | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 02139655 | N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6317Z | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 02138628 | N/A NTN 63 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6317ZZ | N/A 85 mm | N/A 180 mm | N/A 41 mm |
| 02280971 | N/A NTN 63 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6318LLBC3/EM | N/A 90 mm | N/A 190 mm | N/A 43 mm |
| 00058097 | N/A NTN 63 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6318LLUC3 | N/A 90 mm | N/A 190 mm | N/A 43 mm |
| 02282225 | N/A NTN 63 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6318LLUNRC3 | N/A 90 mm | N/A 190 mm | N/A 43 mm |
| 03735543 | N/A NTN 63 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6318ZC3 | N/A 90 mm | N/A 190 mm | N/A 43 mm |
| 00058131 | N/A NTN 63 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6318ZZC3/EM | N/A 90 mm | N/A 190 mm | N/A 43 mm |
| 00058162 | N/A NTN 63 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6319 | N/A 95 mm | N/A 200 mm | N/A 45 mm |
| 02109000 | N/A NTN 63 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6319LLBC3/EM | N/A 95 mm | N/A 200 mm | N/A 45 mm |
| 02108998 | N/A NTN 63 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6319ZZC3/EM | N/A 95 mm | N/A 200 mm | N/A 45 mm |
| 02300617 | N/A NTN 632 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63208LLB | N/A 40 mm | N/A 80 mm | N/A 30.2 mm |
| 02937648 | N/A NTN 632 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63208LLBC3/EM | N/A 40 mm | N/A 80 mm | N/A 30.2 mm |
| 00061805 | N/A NTN 632 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63208LLU | N/A 40 mm | N/A 80 mm | N/A 30.2 mm |
| 00061812 | N/A NTN 632 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63208ZZC3/EM | N/A 40 mm | N/A 80 mm | N/A 30.2 mm |