COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 31 32 33 34 35 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02300619 N/A NTN 632 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63209LLB N/A 40 mm N/A 80 mm N/A 30.2 mm
03940573 N/A NTN 632 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63209LLBC3/EM N/A 40 mm N/A 80 mm N/A 30.2 mm
02166015 N/A NTN 632 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63209ZZC3/EM N/A 40 mm N/A 80 mm N/A 30.2 mm
04544644 N/A NTN 632 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6320LLBC3/EM N/A 100 mm N/A 215 mm N/A 47 mm
00058259 N/A NTN 632 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6320LLUC3/EM N/A 100 mm N/A 215 mm N/A 47 mm
00058241 N/A NTN 632 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6320ZZ N/A 100 mm N/A 215 mm N/A 47 mm
00061881 N/A NTN 632 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63210LLB N/A 50 mm N/A 90 mm N/A 30.2 mm
04510706 N/A NTN 632 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63210LLBC3/EM N/A 50 mm N/A 90 mm N/A 30.2 mm
02300587 N/A NTN 632 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63210LLU N/A 50 mm N/A 90 mm N/A 30.2 mm
00092150 N/A NTN 632 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63210ZZC3/EM N/A 50 mm N/A 90 mm N/A 30.2 mm
00061909 N/A NTN 632 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63211LLBC3/EM N/A 50 mm N/A 90 mm N/A 30.2 mm
02109086 N/A NTN 632 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63211ZZ N/A 50 mm N/A 90 mm N/A 30.2 mm
04510642 N/A NTN 632 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63211ZZC3/EM N/A 50 mm N/A 90 mm N/A 30.2 mm
00061936 N/A NTN 632 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63214ZZC3/EM N/A 70 mm N/A 125 mm N/A 39.7 mm
00061938 N/A NTN 632 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 63216ZZ N/A 80 mm N/A 140 mm N/A 44.4 mm
05823510 N/A NTN 632 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6321LLUC3/EM N/A 105 mm N/A 225 mm N/A 49 mm
00058270 N/A NTN 632 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6321ZZ N/A 105 mm N/A 225 mm N/A 49 mm
04435830 N/A NTN 632 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6321ZZC3/EM N/A 105 mm N/A 225 mm N/A 49 mm
00058286 N/A NTN 632 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6322 N/A 110 mm N/A 240 mm N/A 50 mm
02300253 N/A NTN 632 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6322ZZ N/A 110 mm N/A 240 mm N/A 50 mm
00058300 N/A NTN 632 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6322ZZC3/EM N/A 110 mm N/A 240 mm N/A 50 mm
04670471 N/A NTN 632 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6324 N/A 120 mm N/A 260 mm N/A 55 mm
02367533 N/A NTN 632 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6324ZZC3/EM N/A 120 mm N/A 260 mm N/A 55 mm
01447931 N/A NTN 632 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6326L1 N/A 130 mm N/A 280 mm N/A 58 mm
02353216 N/A NTN 632 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6326ZZC3/EM N/A 130 mm N/A 280 mm N/A 58 mm
Unit of Measure
« 31 32 33 34 35 »