Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 04510658 | N/A NTN 64 Series 25 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6405ZZC3 | N/A 25 mm | N/A 80 mm | N/A 21 mm |
| 02775726 | N/A NTN 64 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6408ZZC3 | N/A 40 mm | N/A 110 mm | N/A 27 mm |
| 00058507 | N/A NTN 64 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6409 | N/A 45 mm | N/A 120 mm | N/A 29 mm |
| 00058568 | N/A NTN 64 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6412 | N/A 60 mm | N/A 150 mm | N/A 35 mm |
| 00058586 | N/A NTN 64 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6413 | N/A 65 mm | N/A 160 mm | N/A 37 mm |
| 02194228 | N/A NTN 64 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6413C4 | N/A 65 mm | N/A 160 mm | N/A 37 mm |
| 00058599 | N/A NTN 64 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6414 | N/A 70 mm | N/A 180 mm | N/A 42 mm |
| 00058639 | N/A NTN 64 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6417 | N/A 85 mm | N/A 210 mm | N/A 52 mm |
| 02280730 | N/A NTN 64 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6418C3 | N/A 90 mm | N/A 225 mm | N/A 54 mm |
| 00058633 | N/A NTN 64 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6420CS30 | N/A 100 mm | N/A 250 mm | N/A 58 mm |
| 05677596 | N/A NTN 68 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6813LLU | N/A 65 mm | N/A 85 mm | N/A 10 mm |
| 02565686 | N/A NTN 68 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6814ZZ | N/A 70 mm | N/A 90 mm | N/A 10 mm |
| 06245812 | N/A NTN 68 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6815LLU | N/A 75 mm | N/A 95 mm | N/A 10 mm |
| 02282237 | N/A NTN 68 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6817LLB | N/A 85 mm | N/A 110 mm | N/A 13 mm |
| 02599660 | N/A NTN 68 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6818 | N/A 90 mm | N/A 115 mm | N/A 13 mm |
| 06254462 | N/A NTN 68 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6818LLB | N/A 90 mm | N/A 115 mm | N/A 13 mm |
| 04362536 | N/A NTN 68 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6819ZZ | N/A 95 mm | N/A 120 mm | N/A 13 mm |
| 04670473 | N/A NTN 68 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6822LLB | N/A 110 mm | N/A 140 mm | N/A 16 mm |
| 04263614 | N/A NTN 68 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6828 | N/A 140 mm | N/A 175 mm | N/A 18 mm |
| 03213823 | N/A NTN 68 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6832LLUNR | N/A 160 mm | N/A 200 mm | N/A 20 mm |
| 00134687 | N/A NTN 68 Series 170 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6834ZZ | N/A 170 mm | N/A 215 mm | N/A 22 mm |
| 04391682 | N/A NTN 68 Series 240 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6848C3 | N/A 240 mm | N/A 300 mm | N/A 28 mm |
| 05916856 | N/A NTN 68 Series 280 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6856 | N/A 280 mm | N/A 350 mm | N/A 33 mm |
| 06169508 | N/A NTN 68 Series 320 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6864 | N/A 320 mm | N/A 400 mm | N/A 38 mm |
| 04189406 | N/A NTN 69 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6911ZZ | N/A 55 mm | N/A 80 mm | N/A 13 mm |