Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 01951754 | N/A NTN 69 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6912LLBC3/EM | N/A 60 mm | N/A 85 mm | N/A 13 mm |
| 04045403 | N/A NTN 69 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6915LLU | N/A 75 mm | N/A 105 mm | N/A 16 mm |
| 04684005 | N/A NTN 69 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6915ZZ | N/A 75 mm | N/A 105 mm | N/A 16 mm |
| 04779529 | N/A NTN 69 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6916LLU | N/A 80 mm | N/A 110 mm | N/A 16 mm |
| 00058994 | N/A NTN 69 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6918LLU | N/A 90 mm | N/A 125 mm | N/A 18 mm |
| 04220835 | N/A NTN 69 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6919 | N/A 95 mm | N/A 130 mm | N/A 18 mm |
| 04683908 | N/A NTN 69 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6922LLBC3 | N/A 110 mm | N/A 150 mm | N/A 20 mm |
| 02288615 | N/A NTN 69 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6926 | N/A 130 mm | N/A 180 mm | N/A 24 mm |
| 02724773 | N/A NTN 69 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6932C3 | N/A 160 mm | N/A 220 mm | N/A 28 mm |
| 03476220 | N/A NTN 69 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6932Z | N/A 160 mm | N/A 220 mm | N/A 28 mm |
| 00040812 | N/A NTN BL2 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL210C3 | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 00040835 | N/A NTN BL2 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL210NR | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 00040821 | N/A NTN BL2 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL210Z | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 00040841 | N/A NTN BL2 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL210ZNR | N/A 50 mm | N/A 90 mm | N/A 20 mm |
| 04435835 | N/A NTN BL2 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL212C3 | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 00040915 | N/A NTN BL2 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL212Z | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 00040939 | N/A NTN BL2 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL212ZNR | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 01447826 | N/A NTN BL2 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL212ZZ | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 00040955 | N/A NTN BL2 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL213 | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 04435836 | N/A NTN BL2 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL213C3 | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 00040962 | N/A NTN BL2 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL213Z | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 00040985 | N/A NTN BL2 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL213ZNR | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 01447827 | N/A NTN BL2 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL213ZZ | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 00041009 | N/A NTN BL2 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL214Z | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 02280700 | N/A NTN BL2 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL216ZNR | N/A 80 mm | N/A 140 mm | N/A 26 mm |