COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 36 37 38 39 40 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

00041120 N/A NTN BL2 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL217Z N/A 85 mm N/A 150 mm N/A 28 mm
00041158 N/A NTN BL2 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL218ZNR N/A 90 mm N/A 160 mm N/A 30 mm
00041395 N/A NTN BL3 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL307 N/A 35 mm N/A 80 mm N/A 21 mm
00041424 N/A NTN BL3 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL307ZNR N/A 35 mm N/A 80 mm N/A 21 mm
02288455 N/A NTN BL3 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL310C3 N/A 50 mm N/A 110 mm N/A 27 mm
00041564 N/A NTN BL3 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL310NR N/A 50 mm N/A 110 mm N/A 27 mm
00041571 N/A NTN BL3 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL310ZNR N/A 50 mm N/A 110 mm N/A 27 mm
01447864 N/A NTN BL3 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL310ZZ N/A 50 mm N/A 110 mm N/A 27 mm
04808886 N/A NTN BL3 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL311C3 N/A 55 mm N/A 120 mm N/A 29 mm
00041621 N/A NTN BL3 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL311ZNR N/A 55 mm N/A 120 mm N/A 29 mm
00041639 N/A NTN BL3 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL312 N/A 60 mm N/A 130 mm N/A 31 mm
04724908 N/A NTN BL3 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL312C3 N/A 60 mm N/A 130 mm N/A 31 mm
00041647 N/A NTN BL3 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL312Z N/A 60 mm N/A 130 mm N/A 31 mm
00041668 N/A NTN BL3 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL312ZNR N/A 60 mm N/A 130 mm N/A 31 mm
02353212 N/A NTN BL3 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL312ZZC3 N/A 60 mm N/A 130 mm N/A 31 mm
00041711 N/A NTN BL3 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL313NR N/A 65 mm N/A 140 mm N/A 33 mm
00041718 N/A NTN BL3 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL313ZNR N/A 65 mm N/A 140 mm N/A 33 mm
00041757 N/A NTN BL3 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL314ZNR N/A 70 mm N/A 150 mm N/A 35 mm
01447868 N/A NTN BL3 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL314ZZC3 N/A 70 mm N/A 150 mm N/A 35 mm
01447869 N/A NTN BL3 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL315ZZ N/A 75 mm N/A 160 mm N/A 37 mm
00041797 N/A NTN BL3 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL316 N/A 80 mm N/A 170 mm N/A 39 mm
00041848 N/A NTN BL3 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL317Z N/A 85 mm N/A 180 mm N/A 41 mm
05504854 N/A NTN R Series 0.6250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R10LLBC3 N/A 0.6250 in N/A 1.3750 in N/A 0.3437 in
02332078 N/A NTN R Series 0.6250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R10ZZC3 N/A 0.6250 in N/A 1.3750 in N/A 0.3437 in
06254929 N/A NTN R Series 0.7500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing N/A R12LLUC3/EM N/A 0.7500 in N/A 1.6250 in N/A 0.4375 in
Unit of Measure
« 36 37 38 39 40