Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00057313 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310NRC3 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02165199 | N/A NTN 632 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6324C3 | N/A 120 mm | N/A 260 mm | N/A 55 mm |
| 04055491 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6010L1CC3P5 | N/A 50 mm | N/A 80 mm | N/A 16 mm |
| 02109001 | N/A NTN 64 Series 25 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6405C3 | N/A 25 mm | N/A 80 mm | N/A 21 mm |
| 00039042 | N/A NTN R Series 0.6250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A R10LLB | N/A 0.6250 in | N/A 1.3750 in | N/A 0.3437 in |
| 00057765 | N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6314C3 | N/A 70 mm | N/A 150 mm | N/A 35 mm |
| 01447790 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6012NR | N/A 60 mm | N/A 95 mm | N/A 18 mm |
| 00057513 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6312C3 | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 02138566 | N/A NTN 60 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6014ZZ | N/A 70 mm | N/A 110 mm | N/A 20 mm |
| 00049680 | N/A NTN 60 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6016C3 | N/A 80 mm | N/A 125 mm | N/A 22 mm |
| 02300609 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307ZZNR | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 00041035 | N/A NTN BL2 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL215 | N/A 75 mm | N/A 130 mm | N/A 25 mm |
| 00055452 | N/A NTN 62 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6222ZZ | N/A 110 mm | N/A 200 mm | N/A 38 mm |
| 00050383 | N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6026ZZ | N/A 130 mm | N/A 200 mm | N/A 33 mm |
| 00038179 | N/A NTN Micro Series 0.1250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A R2ZZA | N/A 0.1250 in | N/A 0.3750 in | N/A 0.1562 in |
| 00050282 | N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6024LLU | N/A 120 mm | N/A 180 mm | N/A 28 mm |
| 02138563 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208LLU | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 02300602 | N/A NTN 60 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6012ZZNR | N/A 60 mm | N/A 95 mm | N/A 18 mm |
| 02107687 | N/A NTN 600 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 16015 | N/A 75 mm | N/A 115 mm | N/A 13 mm |
| 02282238 | N/A NTN 68 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6820LLB | N/A 100 mm | N/A 125 mm | N/A 13 mm |
| 00062027 | N/A NTN 633 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63308LLU | N/A 40 mm | N/A 90 mm | N/A 36.5 mm |
| 00056680 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307LLUC3/EM | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 02846166 | N/A NTN TMB3 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A TMB314C3 | N/A 70 mm | N/A 150 mm | N/A 35 mm |
| 00050144 | N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6022 | N/A 110 mm | N/A 170 mm | N/A 28 mm |
| 02138620 | N/A NTN 63 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6314ZZ | N/A 70 mm | N/A 150 mm | N/A 35 mm |