Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02973481 | N/A NTN 69 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6928LLU | N/A 140 mm | N/A 190 mm | N/A 24 mm |
| 04419705 | N/A NTN 60 Series 170 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6034ZZ | N/A 170 mm | N/A 260 mm | N/A 42 mm |
| 02107678 | N/A NTN 885 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 88509 | N/A 45 mm | N/A 85 mm | N/A 27 mm |
| 02464591 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310P5 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02138829 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6010ZZ | N/A 50 mm | N/A 80 mm | N/A 16 mm |
| 00056864 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308LUC3 | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 02109004 | N/A NTN 64 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6409C3 | N/A 45 mm | N/A 120 mm | N/A 29 mm |
| 00058421 | N/A NTN 64 Series 25 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6405 | N/A 25 mm | N/A 80 mm | N/A 21 mm |
| 01455585 | N/A NTN 62 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6226ZZC3/EM | N/A 130 mm | N/A 230 mm | N/A 40 mm |
| 04164987 | N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6020C3 | N/A 100 mm | N/A 150 mm | N/A 24 mm |
| 04184259 | N/A NTN 62 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6208LLUC4 | N/A 40 mm | N/A 80 mm | N/A 18 mm |
| 00041737 | N/A NTN BL3 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL314 | N/A 70 mm | N/A 150 mm | N/A 35 mm |
| 02288782 | N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6026NR | N/A 130 mm | N/A 200 mm | N/A 33 mm |
| 02108990 | N/A NTN 60 Series 170 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6034 | N/A 170 mm | N/A 260 mm | N/A 42 mm |
| 00048818 | N/A NTN 60 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6010C3 | N/A 50 mm | N/A 80 mm | N/A 16 mm |
| 00058201 | N/A NTN 632 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6320 | N/A 100 mm | N/A 215 mm | N/A 47 mm |
| 00056848 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308ZZC3/EM | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 00057419 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311ZZ | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 00062158 | N/A NTN 633 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63314LLB | N/A 70 mm | N/A 150 mm | N/A 63.5 mm |
| 02363740 | N/A NTN 633 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63308LLB | N/A 40 mm | N/A 90 mm | N/A 36.5 mm |
| 01447866 | N/A NTN BL3 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL312ZZ | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 00058898 | N/A NTN 69 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6911LLU | N/A 55 mm | N/A 80 mm | N/A 13 mm |
| 00040931 | N/A NTN BL2 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A BL212NR | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 00038902 | N/A NTN R Series 0.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A R8ZZC3 | N/A 0.5000 in | N/A 1.1250 in | N/A 0.3125 in |
| 00056904 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308NRC3 | N/A 40 mm | N/A 90 mm | N/A 23 mm |