Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02280713 | N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6020LLUNR | N/A 100 mm | N/A 150 mm | N/A 24 mm |
| 01447805 | N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6020NR | N/A 100 mm | N/A 150 mm | N/A 24 mm |
| 02280710 | N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6020ZNR | N/A 100 mm | N/A 150 mm | N/A 24 mm |
| 00049963 | N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6020ZZ | N/A 100 mm | N/A 150 mm | N/A 24 mm |
| 02280711 | N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6020ZZC3/EM | N/A 100 mm | N/A 150 mm | N/A 24 mm |
| 02194217 | N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6021 | N/A 105 mm | N/A 160 mm | N/A 26 mm |
| 02282120 | N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6021LLBC3 | N/A 105 mm | N/A 160 mm | N/A 26 mm |
| 05405975 | N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6021P5 | N/A 105 mm | N/A 160 mm | N/A 26 mm |
| 02288829 | N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6021Z | N/A 105 mm | N/A 160 mm | N/A 26 mm |
| 02288830 | N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6021ZZ | N/A 105 mm | N/A 160 mm | N/A 26 mm |
| 05431429 | N/A NTN 60 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6021ZZC3/LX70 | N/A 105 mm | N/A 160 mm | N/A 26 mm |
| 04925390 | N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6022LLBC3/EM | N/A 110 mm | N/A 170 mm | N/A 28 mm |
| 04293829 | N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6022ZC3 | N/A 110 mm | N/A 170 mm | N/A 28 mm |
| 02280714 | N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6022ZNR | N/A 110 mm | N/A 170 mm | N/A 28 mm |
| 05838189 | N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6022ZZC3/EM | N/A 110 mm | N/A 170 mm | N/A 28 mm |
| 02282121 | N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6024LLBC3/EM | N/A 120 mm | N/A 180 mm | N/A 28 mm |
| 04729745 | N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6024Z | N/A 120 mm | N/A 180 mm | N/A 28 mm |
| 03220420 | N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6024ZZC3/EM | N/A 120 mm | N/A 180 mm | N/A 28 mm |
| 04435882 | N/A NTN 60 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6024ZZC4 | N/A 120 mm | N/A 180 mm | N/A 28 mm |
| 06215241 | N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6026LLU | N/A 130 mm | N/A 200 mm | N/A 33 mm |
| 00050389 | N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6026P5 | N/A 130 mm | N/A 200 mm | N/A 33 mm |
| 02280716 | N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6026ZZC3/EM | N/A 130 mm | N/A 200 mm | N/A 33 mm |
| 01447810 | N/A NTN 60 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6028 | N/A 140 mm | N/A 210 mm | N/A 33 mm |
| 04510653 | N/A NTN 60 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6028LLUC3 | N/A 140 mm | N/A 210 mm | N/A 33 mm |
| 00050426 | N/A NTN 60 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6030LLUC3 | N/A 150 mm | N/A 225 mm | N/A 35 mm |