Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00054408 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212ZC3 | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 02138751 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212ZNR | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 03735509 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212ZNRSC3 | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 00054428 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212ZZC3/EM | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 06040680 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212ZZNR | N/A 60 mm | N/A 110 mm | N/A 22 mm |
| 02138575 | N/A NTN 62 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6213 | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 00054548 | N/A NTN 62 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6213C3 | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 02171044 | N/A NTN 62 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6213LLB | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 04654202 | N/A NTN 62 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6213LLBC3/EM | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 00054662 | N/A NTN 62 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6213LLUNR | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 02138753 | N/A NTN 62 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6213LU | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 04810000 | N/A NTN 62 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6213NR | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 00054638 | N/A NTN 62 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6213NRC3 | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 03735511 | N/A NTN 62 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6213ZC3 | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 00054594 | N/A NTN 62 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6213ZZC3/EM | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 02138577 | N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6214 | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 00054700 | N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6214C3 | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 02280963 | N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6214LLBNR | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 00054762 | N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6214LLUC3/EM | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 02138756 | N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6214LU | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 02138755 | N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6214NR | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 06252935 | N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6214Z | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 06244524 | N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6214ZC3 | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 02138758 | N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6214ZNR | N/A 70 mm | N/A 125 mm | N/A 24 mm |
| 02108994 | N/A NTN 62 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6214ZZNR | N/A 70 mm | N/A 125 mm | N/A 24 mm |