Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 03735537 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310ZC3 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02138801 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310ZNR | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 00057268 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310ZZ | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 04670467 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310ZZC4 | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02138799 | N/A NTN 63 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6310ZZNR | N/A 50 mm | N/A 110 mm | N/A 27 mm |
| 02247754 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311LLBC3/EM | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 02282220 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311LLBNR | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 01447860 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311LLBNRC3 | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 00057443 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311LLUC3/EM | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 02138803 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311LU | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 00057428 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311LUC3 | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 02138613 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311NR | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 02138804 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311ZNR | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 02138802 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311ZZNR | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 00057483 | N/A NTN 63 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6311ZZNRC3 | N/A 55 mm | N/A 120 mm | N/A 29 mm |
| 02138614 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6312 | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 02247755 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6312LLBC3/EM | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 00057585 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6312LLU | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 00057575 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6312LLUC3/EM | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 02138806 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6312LLUNR | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 02138808 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6312LU | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 02138805 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6312NR | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 02138809 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6312Z | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 02138810 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6312ZNR | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 02586143 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6312ZZC4 | N/A 60 mm | N/A 130 mm | N/A 31 mm |