Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02300619 | N/A NTN 632 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63209LLB | N/A 40 mm | N/A 80 mm | N/A 30.2 mm |
| 03940573 | N/A NTN 632 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63209LLBC3/EM | N/A 40 mm | N/A 80 mm | N/A 30.2 mm |
| 02166015 | N/A NTN 632 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63209ZZC3/EM | N/A 40 mm | N/A 80 mm | N/A 30.2 mm |
| 04544644 | N/A NTN 632 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6320LLBC3/EM | N/A 100 mm | N/A 215 mm | N/A 47 mm |
| 00058259 | N/A NTN 632 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6320LLUC3/EM | N/A 100 mm | N/A 215 mm | N/A 47 mm |
| 00058241 | N/A NTN 632 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6320ZZ | N/A 100 mm | N/A 215 mm | N/A 47 mm |
| 00061881 | N/A NTN 632 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63210LLB | N/A 50 mm | N/A 90 mm | N/A 30.2 mm |
| 04510706 | N/A NTN 632 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63210LLBC3/EM | N/A 50 mm | N/A 90 mm | N/A 30.2 mm |
| 02300587 | N/A NTN 632 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63210LLU | N/A 50 mm | N/A 90 mm | N/A 30.2 mm |
| 00092150 | N/A NTN 632 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63210ZZC3/EM | N/A 50 mm | N/A 90 mm | N/A 30.2 mm |
| 00061909 | N/A NTN 632 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63211LLBC3/EM | N/A 50 mm | N/A 90 mm | N/A 30.2 mm |
| 02109086 | N/A NTN 632 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63211ZZ | N/A 50 mm | N/A 90 mm | N/A 30.2 mm |
| 04510642 | N/A NTN 632 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63211ZZC3/EM | N/A 50 mm | N/A 90 mm | N/A 30.2 mm |
| 00061936 | N/A NTN 632 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63214ZZC3/EM | N/A 70 mm | N/A 125 mm | N/A 39.7 mm |
| 00061938 | N/A NTN 632 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63216ZZ | N/A 80 mm | N/A 140 mm | N/A 44.4 mm |
| 05823510 | N/A NTN 632 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6321LLUC3/EM | N/A 105 mm | N/A 225 mm | N/A 49 mm |
| 00058270 | N/A NTN 632 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6321ZZ | N/A 105 mm | N/A 225 mm | N/A 49 mm |
| 04435830 | N/A NTN 632 Series 105 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6321ZZC3/EM | N/A 105 mm | N/A 225 mm | N/A 49 mm |
| 00058286 | N/A NTN 632 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6322 | N/A 110 mm | N/A 240 mm | N/A 50 mm |
| 02300253 | N/A NTN 632 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6322ZZ | N/A 110 mm | N/A 240 mm | N/A 50 mm |
| 00058300 | N/A NTN 632 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6322ZZC3/EM | N/A 110 mm | N/A 240 mm | N/A 50 mm |
| 04670471 | N/A NTN 632 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6324 | N/A 120 mm | N/A 260 mm | N/A 55 mm |
| 02367533 | N/A NTN 632 Series 120 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6324ZZC3/EM | N/A 120 mm | N/A 260 mm | N/A 55 mm |
| 01447931 | N/A NTN 632 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6326L1 | N/A 130 mm | N/A 280 mm | N/A 58 mm |
| 02353216 | N/A NTN 632 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6326ZZC3/EM | N/A 130 mm | N/A 280 mm | N/A 58 mm |