COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 31 32 33 34 35 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

04510658 N/A NTN 64 Series 25 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6405ZZC3 N/A 25 mm N/A 80 mm N/A 21 mm
02775726 N/A NTN 64 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6408ZZC3 N/A 40 mm N/A 110 mm N/A 27 mm
00058507 N/A NTN 64 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6409 N/A 45 mm N/A 120 mm N/A 29 mm
00058568 N/A NTN 64 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6412 N/A 60 mm N/A 150 mm N/A 35 mm
00058586 N/A NTN 64 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6413 N/A 65 mm N/A 160 mm N/A 37 mm
02194228 N/A NTN 64 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6413C4 N/A 65 mm N/A 160 mm N/A 37 mm
00058599 N/A NTN 64 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6414 N/A 70 mm N/A 180 mm N/A 42 mm
00058639 N/A NTN 64 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6417 N/A 85 mm N/A 210 mm N/A 52 mm
02280730 N/A NTN 64 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6418C3 N/A 90 mm N/A 225 mm N/A 54 mm
00058633 N/A NTN 64 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6420CS30 N/A 100 mm N/A 250 mm N/A 58 mm
05677596 N/A NTN 68 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6813LLU N/A 65 mm N/A 85 mm N/A 10 mm
02565686 N/A NTN 68 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6814ZZ N/A 70 mm N/A 90 mm N/A 10 mm
06245812 N/A NTN 68 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6815LLU N/A 75 mm N/A 95 mm N/A 10 mm
02282237 N/A NTN 68 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6817LLB N/A 85 mm N/A 110 mm N/A 13 mm
02599660 N/A NTN 68 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6818 N/A 90 mm N/A 115 mm N/A 13 mm
06254462 N/A NTN 68 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6818LLB N/A 90 mm N/A 115 mm N/A 13 mm
04362536 N/A NTN 68 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6819ZZ N/A 95 mm N/A 120 mm N/A 13 mm
04670473 N/A NTN 68 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6822LLB N/A 110 mm N/A 140 mm N/A 16 mm
04263614 N/A NTN 68 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6828 N/A 140 mm N/A 175 mm N/A 18 mm
03213823 N/A NTN 68 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6832LLUNR N/A 160 mm N/A 200 mm N/A 20 mm
00134687 N/A NTN 68 Series 170 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6834ZZ N/A 170 mm N/A 215 mm N/A 22 mm
04391682 N/A NTN 68 Series 240 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6848C3 N/A 240 mm N/A 300 mm N/A 28 mm
05916856 N/A NTN 68 Series 280 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6856 N/A 280 mm N/A 350 mm N/A 33 mm
06169508 N/A NTN 68 Series 320 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6864 N/A 320 mm N/A 400 mm N/A 38 mm
04189406 N/A NTN 69 Series 55 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6911ZZ N/A 55 mm N/A 80 mm N/A 13 mm
Unit of Measure
« 31 32 33 34 35 »