COMPANY HEADER
Print Back
NTN Radial and Deep Groove Ball Bearings
Unit of Measure
« 36 37 38 39 40 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

01951754 N/A NTN 69 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6912LLBC3/EM N/A 60 mm N/A 85 mm N/A 13 mm
04045403 N/A NTN 69 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6915LLU N/A 75 mm N/A 105 mm N/A 16 mm
04684005 N/A NTN 69 Series 75 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6915ZZ N/A 75 mm N/A 105 mm N/A 16 mm
04779529 N/A NTN 69 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6916LLU N/A 80 mm N/A 110 mm N/A 16 mm
00058994 N/A NTN 69 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6918LLU N/A 90 mm N/A 125 mm N/A 18 mm
04220835 N/A NTN 69 Series 95 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6919 N/A 95 mm N/A 130 mm N/A 18 mm
04683908 N/A NTN 69 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6922LLBC3 N/A 110 mm N/A 150 mm N/A 20 mm
02288615 N/A NTN 69 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6926 N/A 130 mm N/A 180 mm N/A 24 mm
02724773 N/A NTN 69 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6932C3 N/A 160 mm N/A 220 mm N/A 28 mm
03476220 N/A NTN 69 Series 160 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A 6932Z N/A 160 mm N/A 220 mm N/A 28 mm
00040812 N/A NTN BL2 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL210C3 N/A 50 mm N/A 90 mm N/A 20 mm
00040835 N/A NTN BL2 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL210NR N/A 50 mm N/A 90 mm N/A 20 mm
00040821 N/A NTN BL2 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL210Z N/A 50 mm N/A 90 mm N/A 20 mm
00040841 N/A NTN BL2 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL210ZNR N/A 50 mm N/A 90 mm N/A 20 mm
04435835 N/A NTN BL2 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL212C3 N/A 60 mm N/A 110 mm N/A 22 mm
00040915 N/A NTN BL2 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL212Z N/A 60 mm N/A 110 mm N/A 22 mm
00040939 N/A NTN BL2 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL212ZNR N/A 60 mm N/A 110 mm N/A 22 mm
01447826 N/A NTN BL2 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL212ZZ N/A 60 mm N/A 110 mm N/A 22 mm
00040955 N/A NTN BL2 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL213 N/A 65 mm N/A 120 mm N/A 23 mm
04435836 N/A NTN BL2 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL213C3 N/A 65 mm N/A 120 mm N/A 23 mm
00040962 N/A NTN BL2 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL213Z N/A 65 mm N/A 120 mm N/A 23 mm
00040985 N/A NTN BL2 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL213ZNR N/A 65 mm N/A 120 mm N/A 23 mm
01447827 N/A NTN BL2 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL213ZZ N/A 65 mm N/A 120 mm N/A 23 mm
00041009 N/A NTN BL2 Series 70 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL214Z N/A 70 mm N/A 125 mm N/A 24 mm
02280700 N/A NTN BL2 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing N/A BL216ZNR N/A 80 mm N/A 140 mm N/A 26 mm
Unit of Measure
« 36 37 38 39 40