Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 02300249 | N/A NTN 62 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6218 | N/A 90 mm | N/A 160 mm | N/A 30 mm |
| 00062152 | N/A NTN 633 Series 85 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63317ZZ | N/A 85 mm | N/A 180 mm | N/A 73 mm |
| 00039099 | N/A NTN R Series 0.7500 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A R12ZZ | N/A 0.7500 in | N/A 1.6250 in | N/A 0.4375 in |
| 05113358 | N/A NTN 62 Series 65 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6213C4 | N/A 65 mm | N/A 120 mm | N/A 23 mm |
| 00056857 | N/A NTN 63 Series 40 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6308ZZ | N/A 40 mm | N/A 90 mm | N/A 23 mm |
| 04683891 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209ZZC4 | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 00039338 | N/A NTN R11 Series 0.3750 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A R6LLBC3 | N/A 0.3750 in | N/A 0.8750 in | N/A 0.2812 in |
| 00057993 | N/A NTN 63 Series 80 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6316ZZ | N/A 80 mm | N/A 170 mm | N/A 39 mm |
| 01603792 | N/A NTN 62 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6230ZZC3/EM | N/A 150 mm | N/A 270 mm | N/A 45 mm |
| 02704279 | N/A NTN 62 Series 140 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6228LLUC3/EM | N/A 140 mm | N/A 250 mm | N/A 42 mm |
| 02288604 | N/A NTN 62 Series 90 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6218NR | N/A 90 mm | N/A 160 mm | N/A 30 mm |
| 02288693 | N/A NTN 68 Series 200 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6840 | N/A 200 mm | N/A 250 mm | N/A 24 mm |
| 00050030 | N/A NTN 60 Series 100 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6020ZZNR | N/A 100 mm | N/A 150 mm | N/A 24 mm |
| 00050174 | N/A NTN 60 Series 110 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6022LLU | N/A 110 mm | N/A 170 mm | N/A 28 mm |
| 03657149 | N/A NTN 60 Series 130 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6026C3 | N/A 130 mm | N/A 200 mm | N/A 33 mm |
| 00053844 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209C3 | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 01365814 | N/A NTN R Series 0.5000 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A R8LLBC3 | N/A 0.5000 in | N/A 1.1250 in | N/A 0.3125 in |
| 00056616 | N/A NTN 63 Series 35 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6307C3 | N/A 35 mm | N/A 80 mm | N/A 21 mm |
| 00055551 | N/A NTN 62 Series 150 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6230 | N/A 150 mm | N/A 270 mm | N/A 45 mm |
| 00039294 | N/A NTN R Series 1.1250 Inch (in) Bore Diameter Radial and Deep Groove Ball Bearing | N/A R18ZZ | N/A 1.1250 in | N/A 2.1250 in | N/A 0.5000 in |
| 02338932 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209ZZC2 | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 00062070 | N/A NTN 633 Series 50 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 63310LLU | N/A 50 mm | N/A 110 mm | N/A 44.4 mm |
| 00057543 | N/A NTN 63 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6312ZZC3/EM | N/A 60 mm | N/A 130 mm | N/A 31 mm |
| 00053890 | N/A NTN 62 Series 45 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6209ZZ | N/A 45 mm | N/A 85 mm | N/A 19 mm |
| 02138573 | N/A NTN 62 Series 60 Millimeter (mm) Bore Diameter Radial and Deep Groove Ball Bearing | N/A 6212ZZ | N/A 60 mm | N/A 110 mm | N/A 22 mm |