COMPANY HEADER
Print Back
Behringer Twin Pipe Clamps
Unit of Measure
1 

Item #

Item Name

Clamp Material

Clamp Style

Clamp Type

Pipe Size

01457916 N/A Behringer 1/8 Inch (in) Size Twin Pipe Clamp N/A Polypropylene N/A Twin Pipe Clamp N/A Pipe Clamp - Twin Style N/A 1/8 in
01457918 N/A Behringer 1/4 Inch (in) Size Twin Pipe Clamp N/A Polypropylene N/A Twin Pipe Clamp N/A Pipe Clamp - Twin Style N/A 1/4 in
01457920 N/A Behringer 3/8 Inch (in) Size Twin Pipe Clamp N/A Polypropylene N/A Twin Pipe Clamp N/A Pipe Clamp - Twin Style N/A 3/8 in
01457922 N/A Behringer 1/2 Inch (in) Size Twin Pipe Clamp N/A Polypropylene N/A Twin Pipe Clamp N/A Pipe Clamp - Twin Style N/A 1/2 in
01457925 N/A Behringer 3/4 Inch (in) Size Twin Pipe Clamp N/A Polypropylene N/A Twin Pipe Clamp N/A Pipe Clamp - Twin Style N/A 3/4 in
01457927 N/A Behringer 1 Inch (in) Size Twin Pipe Clamp N/A Polypropylene N/A Twin Pipe Clamp N/A Pipe Clamp - Twin Style N/A 1 in
01457929 N/A Behringer 1-1/4 Inch (in) Size Twin Pipe Clamp N/A Polypropylene N/A Twin Pipe Clamp N/A Pipe Clamp - Twin Style N/A 1-1/4 in
Unit of Measure
1