Item # |
Item Name |
Compatible Bearing Type |
Inside Diameter |
Outside Diameter |
Width |
|---|---|---|---|---|---|
| 00150726 | N/A INA (Schaeffler) 102 Millimeter (mm) Inside Diameter Thrust Washer | N/A Cylindrical Roller Thrust | N/A 102 mm | N/A 135 mm | N/A 7 mm |
| 00597460 | N/A INA (Schaeffler) 30 Millimeter (mm) Inside Diameter Thrust Washer | N/A Cylindrical Roller Thrust | N/A 30 mm | N/A 52 mm | N/A 16 mm |
| 00597421 | N/A INA (Schaeffler) 42 Millimeter (mm) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 42 mm | N/A 60 mm | N/A 3.5 mm |
| 00597484 | N/A INA (Schaeffler) 90 Millimeter (mm) Inside Diameter Thrust Washer | N/A Cylindrical Roller Thrust | N/A 90 mm | N/A 135 mm | N/A 35 mm |
| 01502462 | N/A INA (Schaeffler) 5/16 Inch (in) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 5/16 in | N/A 0.75 in | N/A 1/32 in |
| 00085577 | N/A INA (Schaeffler) 6 Millimeter (mm) Inside Diameter Thrust Washer | N/A Cylindrical Roller Thrust Needle Roller Thrust | N/A 6 mm | N/A 19 mm | N/A 1 mm |
| 00597459 | N/A INA (Schaeffler) 160 Millimeter (mm) Inside Diameter Thrust Washer | N/A Cylindrical Roller Thrust | N/A 160 mm | N/A 198 mm | N/A 9.5 mm |
| 00597472 | N/A INA (Schaeffler) 60 Millimeter (mm) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 60 mm | N/A 95 mm | N/A 7.5 mm |
| 02095280 | N/A INA (Schaeffler) 162 Millimeter (mm) Inside Diameter Thrust Washer | N/A Cylindrical Roller Thrust | N/A 162 mm | N/A 200 mm | N/A 9.5 mm |
| 00597436 | N/A INA (Schaeffler) 65 Millimeter (mm) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 65 mm | N/A 90 mm | N/A 5.25 mm |
| 00094667 | N/A INA (Schaeffler) 1-1/2 Inch (in) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 1-1/2 in | N/A 2-3/16 in | N/A 0.126 in |
| 01514972 | N/A INA (Schaeffler) 67 Millimeter (mm) Inside Diameter Thrust Washer | N/A Cylindrical Roller Thrust | N/A 67 mm | N/A 90 mm | N/A 5.25 mm |
| 00094675 | N/A INA (Schaeffler) 1-3/4 Inch (in) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 1-3/4 in | N/A 2.50 in | N/A 0.126 in |
| 00597015 | N/A INA (Schaeffler) 35 Millimeter (mm) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 35 mm | N/A 52 mm | N/A 3.5 mm |
| 00094570 | N/A INA (Schaeffler) 1/2 Inch (in) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 1/2 in | N/A 0.9375 in | N/A 3/32 in |
| 00094574 | N/A INA (Schaeffler) 1/2 Inch (in) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 1/2 in | N/A 0.9375 in | N/A 3/32 in |
| 00094696 | N/A INA (Schaeffler) 2-1/4 Inch (in) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 2-1/4 in | N/A 3.00 in | N/A 1/32 in |
| 02291603 | N/A INA (Schaeffler) 50 Millimeter (mm) Inside Diameter Thrust Washer | N/A Cylindrical Roller Thrust | N/A 50 mm | N/A 95 mm | N/A 9.5 mm |
| 00597428 | N/A INA (Schaeffler) 55 Millimeter (mm) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 55 mm | N/A 78 mm | N/A 5 mm |
| 00597058 | N/A INA (Schaeffler) 140 Millimeter (mm) Inside Diameter Thrust Washer | N/A Cylindrical Roller Thrust Needle Roller Thrust | N/A 140 mm | N/A 180 mm | N/A 9.5 mm |
| 00597411 | N/A INA (Schaeffler) 25 Millimeter (mm) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 25 mm | N/A 42 mm | N/A 3 mm |
| 00094634 | N/A INA (Schaeffler) 1-1/8 Inch (in) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 1-1/8 in | N/A 1.75 in | N/A 0.126 in |
| 00597056 | N/A INA (Schaeffler) 130 Millimeter (mm) Inside Diameter Thrust Washer | N/A Cylindrical Roller Thrust Needle Roller Thrust | N/A 130 mm | N/A 170 mm | N/A 9 mm |
| 00094586 | N/A INA (Schaeffler) 3/4 Inch (in) Inside Diameter Thrust Washer | N/A Needle Roller Thrust | N/A 3/4 in | N/A 1.25 in | N/A 1/32 in |
| 00597449 | N/A INA (Schaeffler) 90 Millimeter (mm) Inside Diameter Thrust Washer | N/A Cylindrical Roller Thrust | N/A 90 mm | N/A 120 mm | N/A 6.5 mm |