COMPANY HEADER
Print Back
Unit of Measure
1 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Maximum Flow Rate

Maximum Operating Pressure

04226848 N/A Deltrol 167.3 Millimeter (mm) Overall Height Screw-In Solenoid Valve N/A Deltrol Fluid Products N/A DSV2-100-4C0-N-D1D N/A 15.1 gpm N/A 3000 psi
02521672 N/A Deltrol 75.2 Millimeter (mm) Overall Height Screw-In Solenoid Valve N/A Deltrol Fluid Products N/A DSV-080-2NCP N/A N/A 4000 psi
04316517 N/A Deltrol 135.6 Millimeter (mm) Overall Height Screw-In Solenoid Valve N/A Deltrol Fluid Products N/A DSV2-100-2NCP-N N/A 7.6 gpm N/A 3000 psi
05211270 N/A Deltrol 135.6 Millimeter (mm) Overall Height Screw-In Solenoid Valve N/A Deltrol Fluid Products N/A DSV2-100-2NOS-N N/A 7.6 gpm N/A 3000 psi
03668385 N/A Deltrol 122.5 Millimeter (mm) Overall Height Screw-In Solenoid Valve N/A Deltrol Fluid Products N/A DSV2-080-2N0S N/A 7.6 gpm N/A 3000 psi
Unit of Measure
1