Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00043198 | N/A FAG (Schaeffler) 13 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 95 mm | N/A 134000 N | N/A 45 mm | N/A 200 mm |
| 00129266 | N/A FAG (Schaeffler) 22 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 90 mm | N/A 71000 N | N/A 40 mm | N/A 160 mm |
| 00042359 | N/A FAG (Schaeffler) 12 Series 12 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 12 mm | N/A 5700 N | N/A 10 mm | N/A 32 mm |
| 00129354 | N/A FAG (Schaeffler) 23 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 40 mm | N/A 46000 N | N/A 33 mm | N/A 90 mm |
| 00042893 | N/A FAG (Schaeffler) 13 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 30 mm | N/A 21700 N | N/A 19 mm | N/A 72 mm |
| 00043588 | N/A FAG (Schaeffler) 23 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 80 mm | N/A 139000 N | N/A 58 mm | N/A 170 mm |
| 00129047 | N/A FAG (Schaeffler) 22 Series 12 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 12 mm | N/A 9400 N | N/A 14 mm | N/A 32 mm |
| 02204892 | N/A FAG (Schaeffler) 22 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 85 mm | N/A 59000 N | N/A 36 mm | N/A 150 mm |
| 00042578 | N/A FAG (Schaeffler) 12 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 50 mm | N/A 22900 N | N/A 20 mm | N/A 90 mm |
| 00042964 | N/A FAG (Schaeffler) 13 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 45 mm | N/A 38500 N | N/A 25 mm | N/A 100 mm |
| 02194572 | N/A FAG (Schaeffler) 13 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 100 mm | N/A 145000 N | N/A 47 mm | N/A 215 mm |
| 02498771 | N/A FAG (Schaeffler) 13 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 90 mm | N/A 109000 N | N/A 43 mm | N/A 190 mm |
| 00043365 | N/A FAG (Schaeffler) 22 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 75 mm | N/A 44500 N | N/A 31 mm | N/A 130 mm |
| 00042813 | N/A FAG (Schaeffler) 12 Series 130 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 130 mm | N/A 125000 N | N/A 46 mm | N/A 230 mm |
| 00042639 | N/A FAG (Schaeffler) 12 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 65 mm | N/A 31000 N | N/A 23 mm | N/A 120 mm |
| 00042989 | N/A FAG (Schaeffler) 13 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 50 mm | N/A 42000 N | N/A 27 mm | N/A 110 mm |
| 00140353 | N/A FAG (Schaeffler) 22 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 30 mm | N/A 15900 N | N/A 20 mm | N/A 62 mm |
| 02310329 | N/A FAG (Schaeffler) 13 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 85 mm | N/A 99000 N | N/A 41 mm | N/A 180 mm |
| 00043295 | N/A FAG (Schaeffler) 22 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 40 mm | N/A 32500 N | N/A 23 mm | N/A 80 mm |
| 02388455 | N/A FAG (Schaeffler) 12 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 60 mm | N/A 30500 N | N/A 22 mm | N/A 110 mm |
| 00043407 | N/A FAG (Schaeffler) 23 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 30 mm | N/A 32500 N | N/A 27 mm | N/A 72 mm |
| 02296548 | N/A FAG (Schaeffler) 22 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 40 mm | N/A 32500 N | N/A 23 mm | N/A 80 mm |
| 02296441 | N/A FAG (Schaeffler) 112 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 30 mm | N/A 15900 N | N/A 16 mm | N/A 62 mm |
| 02107556 | N/A FAG (Schaeffler) 22 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 65 mm | N/A 31000 N | N/A 31 mm | N/A 120 mm |
| 00140377 | N/A FAG (Schaeffler) 22 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 100 mm | N/A 98000 N | N/A 46 mm | N/A 180 mm |