Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 02107557 | N/A FAG (Schaeffler) 23 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 40 mm | N/A 30000 N | N/A 33 mm | N/A 90 mm |
| 00042760 | N/A FAG (Schaeffler) 12 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 90 mm | N/A 57000 N | N/A 30 mm | N/A 160 mm |
| 02280925 | N/A FAG (Schaeffler) 23 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 80 mm | N/A 139000 N | N/A 58 mm | N/A 170 mm |
| 04502800 | N/A FAG (Schaeffler) 13 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 85 mm | N/A 99000 N | N/A 41 mm | N/A 180 mm |
| 00129135 | N/A FAG (Schaeffler) 22 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 40 mm | N/A 19400 N | N/A 23 mm | N/A 80 mm |
| 02297715 | N/A FAG (Schaeffler) 12 Series 7 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 7 mm | N/A 2750 N | N/A 7 mm | N/A 22 mm |
| 00130302 | N/A FAG (Schaeffler) 112 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 50 mm | N/A 22900 N | N/A 20 mm | N/A 90 mm |
| 00043255 | N/A FAG (Schaeffler) 22 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 20 mm | N/A 14700 N | N/A 18 mm | N/A 47 mm |
| 02297717 | N/A FAG (Schaeffler) 13 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 70 mm | N/A 75000 N | N/A 35 mm | N/A 150 mm |
| 02104375 | N/A FAG (Schaeffler) 22 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 25 mm | N/A 12300 N | N/A 18 mm | N/A 52 mm |
| 00042381 | N/A FAG (Schaeffler) 12 Series 17 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 17 mm | N/A 8100 N | N/A 12 mm | N/A 40 mm |
| 00042460 | N/A FAG (Schaeffler) 12 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 30 mm | N/A 15900 N | N/A 16 mm | N/A 62 mm |
| 00129300 | N/A FAG (Schaeffler) 23 Series 15 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 15 mm | N/A 17000 N | N/A 17 mm | N/A 42 mm |
| 00129318 | N/A FAG (Schaeffler) 23 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 20 mm | N/A 12700 N | N/A 21 mm | N/A 52 mm |
| 00042466 | N/A FAG (Schaeffler) 12 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 35 mm | N/A 16000 N | N/A 17 mm | N/A 72 mm |
| 04432437 | N/A FAG (Schaeffler) 22 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 70 mm | N/A 35000 N | N/A 31 mm | N/A 125 mm |
| 00129200 | N/A FAG (Schaeffler) 22 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 55 mm | N/A 39000 N | N/A 25 mm | N/A 100 mm |
| 02498770 | N/A FAG (Schaeffler) 13 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 75 mm | N/A 80000 N | N/A 37 mm | N/A 160 mm |
| 00043207 | N/A FAG (Schaeffler) 13 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 100 mm | N/A 145000 N | N/A 47 mm | N/A 215 mm |
| 00042501 | N/A FAG (Schaeffler) 12 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 40 mm | N/A 19400 N | N/A 18 mm | N/A 80 mm |
| 00129115 | N/A FAG (Schaeffler) 22 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 35 mm | N/A 16000 N | N/A 23 mm | N/A 72 mm |
| 00043193 | N/A FAG (Schaeffler) 13 Series 90 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 90 mm | N/A 109000 N | N/A 43 mm | N/A 190 mm |
| 00042427 | N/A FAG (Schaeffler) 12 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 25 mm | N/A 12300 N | N/A 15 mm | N/A 52 mm |
| 00140440 | N/A FAG (Schaeffler) 23 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 95 mm | N/A 167000 N | N/A 67 mm | N/A 200 mm |
| 02107551 | N/A FAG (Schaeffler) 22 Series 12 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 12 mm | N/A 5700 N | N/A 14 mm | N/A 32 mm |