Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 00130269 | N/A FAG (Schaeffler) 112 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 20 mm | N/A 10100 N | N/A 14 mm | N/A 47 mm |
| 00129121 | N/A FAG (Schaeffler) 22 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 35 mm | N/A 33000 N | N/A 23 mm | N/A 72 mm |
| 00043450 | N/A FAG (Schaeffler) 23 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 40 mm | N/A 46000 N | N/A 33 mm | N/A 90 mm |
| 02296505 | N/A FAG (Schaeffler) 22 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 85 mm | N/A 59000 N | N/A 36 mm | N/A 150 mm |
| 02249852 | N/A FAG (Schaeffler) 12 Series 140 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 140 mm | N/A 163000 N | N/A 50 mm | N/A 250 mm |
| 00042402 | N/A FAG (Schaeffler) 12 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 20 mm | N/A 10100 N | N/A 14 mm | N/A 47 mm |
| 00043342 | N/A FAG (Schaeffler) 22 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 65 mm | N/A 58000 N | N/A 31 mm | N/A 120 mm |
| 00043045 | N/A FAG (Schaeffler) 13 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 55 mm | N/A 52000 N | N/A 29 mm | N/A 120 mm |
| 00129395 | N/A FAG (Schaeffler) 23 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 65 mm | N/A 98000 N | N/A 48 mm | N/A 140 mm |
| 00042918 | N/A FAG (Schaeffler) 13 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 35 mm | N/A 25500 N | N/A 21 mm | N/A 80 mm |
| 00042938 | N/A FAG (Schaeffler) 13 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 40 mm | N/A 30000 N | N/A 23 mm | N/A 90 mm |
| 00042492 | N/A FAG (Schaeffler) 12 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 35 mm | N/A 16000 N | N/A 17 mm | N/A 72 mm |
| 00042754 | N/A FAG (Schaeffler) 12 Series 85 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 85 mm | N/A 49500 N | N/A 28 mm | N/A 150 mm |
| 00042723 | N/A FAG (Schaeffler) 12 Series 80 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 80 mm | N/A 40000 N | N/A 26 mm | N/A 140 mm |
| 00042582 | N/A FAG (Schaeffler) 12 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 55 mm | N/A 27000 N | N/A 21 mm | N/A 100 mm |
| 00043324 | N/A FAG (Schaeffler) 22 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 55 mm | N/A 39000 N | N/A 25 mm | N/A 100 mm |
| 00043067 | N/A FAG (Schaeffler) 13 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 65 mm | N/A 63000 N | N/A 33 mm | N/A 140 mm |
| 02104163 | N/A FAG (Schaeffler) 22 Series 17 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 17 mm | N/A 8100 N | N/A 16 mm | N/A 40 mm |
| 00129093 | N/A FAG (Schaeffler) 22 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 25 mm | N/A 12300 N | N/A 18 mm | N/A 52 mm |
| 00043568 | N/A FAG (Schaeffler) 23 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 70 mm | N/A 112000 N | N/A 51 mm | N/A 150 mm |
| 02249851 | N/A FAG (Schaeffler) 12 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 100 mm | N/A 70000 N | N/A 34 mm | N/A 180 mm |
| 00043276 | N/A FAG (Schaeffler) 22 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 30 mm | N/A 26000 N | N/A 20 mm | N/A 62 mm |
| 00043550 | N/A FAG (Schaeffler) 23 Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 65 mm | N/A 98000 N | N/A 48 mm | N/A 140 mm |
| 00129001 | N/A FAG (Schaeffler) 12 Series 120 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 120 mm | N/A 121000 N | N/A 42 mm | N/A 215 mm |
| 00042820 | N/A FAG (Schaeffler) 12 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing | N/A 12 mm | N/A | N/A 12 mm | N/A 37 mm |