COMPANY HEADER
Print Back
NTN Self-Aligning Ball Bearings
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02108977 N/A NTN 22 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2206 N/A 30 mm N/A 62 mm N/A 20 mm
00043008 N/A NTN 13K Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1310K N/A 50 mm N/A 110 mm N/A 27 mm
02288590 N/A NTN 23 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2315 N/A 75 mm N/A 160 mm N/A 55 mm
02111476 N/A NTN 22 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2211 N/A 55 mm N/A 100 mm N/A 25 mm
00042598 N/A NTN 12K Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1211K N/A 55 mm N/A 100 mm N/A 21 mm
01447964 N/A NTN 12 Series 20 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1204 N/A 20 mm N/A 47 mm N/A 14 mm
00042969 N/A NTN 13 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1309 N/A 45 mm N/A 100 mm N/A 25 mm
02288584 N/A NTN 22 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2208 N/A 40 mm N/A 80 mm N/A 23 mm
02107674 N/A NTN 13K Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1309K N/A 45 mm N/A 100 mm N/A 25 mm
02972625 N/A NTN 13 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1306L1C3 N/A 30 mm N/A 72 mm N/A 19 mm
01378930 N/A NTN 23 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2306C3 N/A 30 mm N/A 72 mm N/A 27 mm
02108964 N/A NTN 13 Series 12 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1301 N/A 12 mm N/A 37 mm N/A 12 mm
02108954 N/A NTN 12 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1207C3 N/A 35 mm N/A 72 mm N/A 17 mm
01447730 N/A NTN 23 Series 70 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2314L1 N/A 70 mm N/A 150 mm N/A 51 mm
04510677 N/A NTN 23 Series 45 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2309C3 N/A 45 mm N/A 100 mm N/A 36 mm
00042506 N/A NTN 12 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1208 N/A 40 mm N/A 80 mm N/A 18 mm
00042562 N/A NTN 12 Series 50 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1210 N/A 50 mm N/A 90 mm N/A 20 mm
02108956 N/A NTN 12K Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1208KC3 N/A 40 mm N/A 80 mm N/A 18 mm
02108975 N/A NTN 22 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2205 N/A 25 mm N/A 52 mm N/A 18 mm
02194214 N/A NTN 12K Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1207KC3 N/A 35 mm N/A 72 mm N/A 17 mm
02108981 N/A NTN 22 Series 75 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2215 N/A 75 mm N/A 130 mm N/A 31 mm
01447727 N/A NTN 23 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2307 N/A 35 mm N/A 80 mm N/A 31 mm
02107670 N/A NTN 12K Series 65 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1213KC3 N/A 65 mm N/A 120 mm N/A 23 mm
01447728 N/A NTN 23 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 2311 N/A 55 mm N/A 120 mm N/A 43 mm
01447963 N/A NTN 12 Series 17 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 1203 N/A 17 mm N/A 40 mm N/A 12 mm
Unit of Measure
 1 2 3 4 5 »