COMPANY HEADER
Print Back
Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling (02393130)
Unit of Measure
1 

Item #

Item Name

Bore Size

Finish

Outside Diameter

Overall Length

02393130 N/A Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling N/A 10 mm N/A Black Oxide N/A 19 mm N/A 25 mm
02393141 N/A Climax Metal MRC Series 19 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling N/A 10 mm N/A Plain N/A 19 mm N/A 25 mm
02393132 N/A Climax Metal MRC Series 22 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling N/A 12 mm N/A Black Oxide N/A 22 mm N/A 38 mm
02393144 N/A Climax Metal MRC Series 22 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling N/A 12 mm N/A Plain N/A 22 mm N/A 38 mm
02393129 N/A Climax Metal MRC Series 31 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling N/A 15 mm N/A Black Oxide N/A 31 mm N/A 50 mm
02393145 N/A Climax Metal MRC Series 31 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling N/A 15 mm N/A Plain N/A 31 mm N/A 50 mm
02393131 N/A Climax Metal MRC Series 38 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling N/A 20 mm N/A Black Oxide N/A 38 mm N/A 50 mm
02393136 N/A Climax Metal MRC Series 38 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling N/A 20 mm N/A Plain N/A 38 mm N/A 50 mm
02393133 N/A Climax Metal MRC Series 50 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling N/A 25 mm N/A Black Oxide N/A 50 mm N/A 76 mm
02393147 N/A Climax Metal MRC Series 50 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling N/A 25 mm N/A Plain N/A 50 mm N/A 76 mm
02393138 N/A Climax Metal MRC Series 57 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling N/A 30 mm N/A Black Oxide N/A 57 mm N/A 101 mm
02393150 N/A Climax Metal MRC Series 57 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling N/A 30 mm N/A Plain N/A 57 mm N/A 101 mm
02393137 N/A Climax Metal MRC Series 63 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling N/A 35 mm N/A Black Oxide N/A 63 mm N/A 114 mm
02393152 N/A Climax Metal MRC Series 63 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling N/A 35 mm N/A Plain N/A 63 mm N/A 114 mm
02393140 N/A Climax Metal MRC Series 63 Millimeter (mm) Outside Diameter Steel Metric Set Screw Coupling N/A 40 mm N/A Black Oxide N/A 63 mm N/A 114 mm
02393146 N/A Climax Metal MRC Series 63 Millimeter (mm) Outside Diameter Stainless Steel Metric Set Screw Coupling N/A 40 mm N/A Plain N/A 63 mm N/A 114 mm
Unit of Measure
1