Item # |
Item Name |
Bore Size |
Finish |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 06707889 | N/A Climax Metal RC Series 2.1250 Inch (in) Outside Diameter Set Screw Coupling | N/A 1.1250 in | N/A Plain | N/A 2.1250 in | N/A 3.0000 in |
| 06707724 | N/A Climax Metal RC Series 2.1250 Inch (in) Outside Diameter Set Screw Coupling | N/A 1.1250 in | N/A Plain | N/A 2.1250 in | N/A 3.0000 in |
| 00243631 | N/A Climax Metal RC Series 2.2500 Inch (in) Outside Diameter Set Screw Coupling | N/A 1-1/4 in | N/A Black Oxide | N/A 2.2500 in | N/A 4.0000 in |
| 02758663 | N/A Climax Metal RC Series 2.2500 Inch (in) Outside Diameter Set Screw Coupling | N/A 1-1/4 in | N/A Plain | N/A 2.2500 in | N/A 4.0000 in |
| 01464196 | N/A Climax Metal RC Series 2.2500 Inch (in) Outside Diameter Set Screw Coupling | N/A 1-1/4 in | N/A Plain | N/A 2.2500 in | N/A 4.0000 in |
| 00243593 | N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling | N/A 1.3750 in | N/A Black Oxide | N/A 2.50 in | N/A 4-1/2 in |
| 06707725 | N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling | N/A 1.3750 in | N/A Plain | N/A 2.50 in | N/A 4-1/2 in |
| 00243594 | N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling | N/A 1-1/2 in | N/A Black Oxide | N/A 2.50 in | N/A 4-1/2 in |
| 06707726 | N/A Climax Metal RC Series 2.5000 Inch (in) Outside Diameter Set Screw Coupling | N/A 1-1/2 in | N/A Plain | N/A 2.50 in | N/A 4-1/2 in |
| 06707819 | N/A Climax Metal RC Series 2.7500 Inch (in) Outside Diameter Set Screw Coupling | N/A 1.7500 in | N/A Black Oxide | N/A 2.75 in | N/A 4-1/2 in |
| 06707727 | N/A Climax Metal RC Series 2.7500 Inch (in) Outside Diameter Set Screw Coupling | N/A 1.7500 in | N/A Plain | N/A 2.75 in | N/A 4-1/2 in |
| 06707746 | N/A Climax Metal RC Series 3.3125 Inch (in) Outside Diameter Set Screw Coupling | N/A 2 in | N/A Black Oxide | N/A 3.3125 in | N/A 4-1/2 in |
| 06707799 | N/A Climax Metal RC Series 3.3125 Inch (in) Outside Diameter Set Screw Coupling | N/A 2 in | N/A Plain | N/A 3.3125 in | N/A 4-1/2 in |