Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 04600580 | N/A Nidec 1160 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1160 rpm | N/A Steel | N/A 145T | N/A 6 |
| 04600581 | N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 3505 rpm | N/A Steel | N/A 213T | N/A 2 |
| 04600585 | N/A Nidec 3495 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 3495 rpm | N/A Steel | N/A 215T | N/A 2 |
| 04600587 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1180 rpm | N/A Steel | N/A 284T | N/A 6 |
| 04600588 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1180 rpm | N/A Steel | N/A 284T | N/A 6 |
| 04600589 | N/A Nidec 3495 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 3495 rpm | N/A Steel | N/A 145T | N/A 2 |
| 04600596 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1180 rpm | N/A Steel | N/A 286T | N/A 6 |
| 04600597 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1180 rpm | N/A Steel | N/A 286T | N/A 6 |
| 04600602 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1775 rpm | N/A Steel | N/A 284TS | N/A 4 |
| 04600603 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1775 rpm | N/A Steel | N/A 284TS | N/A 4 |
| 04600604 | N/A Nidec 3485 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 3485 rpm | N/A Steel | N/A 145T | N/A 2 |
| 04600608 | N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1175 rpm | N/A Steel | N/A 213T | N/A 6 |
| 04600610 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1780 rpm | N/A Steel | N/A 286T | N/A 4 |
| 04600611 | N/A Nidec 1445 and 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1445 rpm1755 rpm | N/A Steel | N/A 143TC | N/A 4 |
| 04600613 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1780 rpm | N/A Steel | N/A 286TS | N/A 4 |
| 04600614 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1780 rpm | N/A Steel | N/A 286TS | N/A 4 |
| 04600615 | N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1185 rpm | N/A Steel | N/A 326T | N/A 6 |
| 04600617 | N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 3560 rpm | N/A Steel | N/A 286TS | N/A 2 |
| 04600618 | N/A Nidec 2945 and 3560 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2945 rpm3560 rpm | N/A Steel | N/A 286TSC | N/A 2 |
| 04600619 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1780 rpm | N/A Steel | N/A 324TS | N/A 4 |
| 04600624 | N/A Nidec 1170 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1170 rpm | N/A Steel | N/A 215T | N/A 6 |
| 04600626 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1780 rpm | N/A Steel | N/A 326T | N/A 4 |
| 04600630 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1780 rpm | N/A Steel | N/A 326TS | N/A 4 |
| 04600631 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1780 rpm | N/A Steel | N/A 326TS | N/A 4 |
| 04601281 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1780 rpm | N/A Cast Iron | N/A 404TS | N/A 4 |