COMPANY HEADER
Print Back
Nidec General Purpose Motors
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

02899310 N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3500 rpm N/A Steel N/A 145T N/A 2
02899312 N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm N/A Aluminum N/A 184T N/A 6
02899322 N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3500 rpm N/A Steel N/A 143T N/A 2
02899323 N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1755 rpm N/A Steel N/A 145T N/A 4
02899324 N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm N/A Aluminum N/A 182T N/A 6
02899347 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1770 rpm N/A Aluminum N/A 182T N/A 4
02899348 N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm N/A Aluminum N/A 213T N/A 6
02899367 N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3525 rpm N/A Aluminum N/A 184T N/A 2
02899368 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1760 rpm N/A Aluminum N/A 184T N/A 4
02899369 N/A Nidec 1170 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1170 rpm N/A Aluminum N/A 215T N/A 6
02899385 N/A Nidec 3510 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3510 rpm N/A Aluminum N/A 213T N/A 2
02899386 N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1765 rpm N/A Aluminum N/A 213T N/A 4
02901523 N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1740 rpm N/A Steel N/A 215T N/A 4
02901529 N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1740 rpm N/A Steel N/A 215T N/A 4
02901551 N/A Nidec 1730 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1730 rpm N/A Steel N/A 215T N/A 4
04392878 N/A Nidec 1440 and 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1440 rpm1755 rpm N/A Steel N/A 145TC N/A 4
04487541 N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1750 rpm N/A Steel N/A 143T N/A 4
04487556 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1770 rpm N/A Aluminum N/A 256T N/A 4
04487621 N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3500 rpm N/A Steel N/A 145TC N/A 2
04487622 N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1750 rpm N/A Steel N/A 145TC N/A 4
04546224 N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1755 rpm N/A Aluminum N/A 184TC N/A 4
04600427 N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1185 rpm N/A Steel N/A 324T N/A 6
04600431 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1780 rpm N/A Steel N/A 324TS N/A 4
04600435 N/A Nidec 3490 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3490 rpm N/A Steel N/A 215TC N/A 2
04600576 N/A Nidec 3495 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3495 rpm N/A Steel N/A 143T N/A 2
Unit of Measure
« 6 7 8 9 10 »