COMPANY HEADER
Print Back
Nidec General Purpose Motors
Unit of Measure
« 11 12 13 14 15 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

04601287 N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1785 rpm N/A Cast Iron N/A 405TS N/A 4
04601300 N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1185 rpm N/A Cast Iron N/A 447T N/A 6
04601319 N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1190 rpm N/A Cast Iron N/A 405T N/A 6
04601348 N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3500 rpm N/A Steel N/A 143T N/A 2
04601349 N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1745 rpm N/A Steel N/A 145T N/A 4
04601350 N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm N/A Aluminum N/A 182T N/A 6
04601352 N/A Nidec 1155 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1155 rpm N/A Steel N/A 145T N/A 6
04601354 N/A Nidec 1155 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1155 rpm N/A Steel N/A 145TC N/A 6
04601355 N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3520 rpm N/A Aluminum N/A 215T N/A 2
04601356 N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3520 rpm N/A Aluminum N/A 215TC N/A 2
04601357 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1760 rpm N/A Aluminum N/A 215T N/A 4
04601358 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1760 rpm N/A Aluminum N/A 215TC N/A 4
04601362 N/A Nidec 3545 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3545 rpm N/A Aluminum N/A 254T N/A 2
04601365 N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3505 rpm N/A Steel N/A 145T N/A 2
04601367 N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1740 rpm N/A Steel N/A 145T N/A 4
04601371 N/A Nidec 3530 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3530 rpm N/A Aluminum N/A 256T N/A 2
04601372 N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3525 rpm N/A Aluminum N/A 256TC N/A 2
04601374 N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3520 rpm N/A Aluminum N/A 284T N/A 2
04601375 N/A Nidec 3530 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3530 rpm N/A Aluminum N/A 284T N/A 2
04601377 N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3520 rpm N/A Aluminum N/A 284TS N/A 2
04601378 N/A Nidec 3530 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3530 rpm N/A Aluminum N/A 284TS N/A 2
04601379 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1770 rpm N/A Aluminum N/A 284T N/A 4
04601380 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1770 rpm N/A Aluminum N/A 284T N/A 4
04601382 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1770 rpm N/A Aluminum N/A 284TS N/A 4
04601383 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1770 rpm N/A Aluminum N/A 284TS N/A 4
Unit of Measure
« 11 12 13 14 15