COMPANY HEADER
Print Back
Nidec General Purpose Motors
Unit of Measure
« 11 12 13 14 15 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

04601385 N/A Nidec 3490 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3490 rpm N/A Steel N/A 145T N/A 2
04601387 N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1765 rpm N/A Aluminum N/A 182T N/A 4
04601388 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1770 rpm N/A Aluminum N/A 286T N/A 4
04601389 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1770 rpm N/A Aluminum N/A 286T N/A 4
04601393 N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3520 rpm N/A Aluminum N/A 184T N/A 2
04601395 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1760 rpm N/A Aluminum N/A 184T N/A 4
04601397 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1760 rpm N/A Aluminum N/A 184TCH N/A 4
04601398 N/A Nidec 1170 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1170 rpm N/A Aluminum N/A 215T N/A 6
04601399 N/A Nidec 1170 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1170 rpm N/A Aluminum N/A 215TC N/A 6
04601401 N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3525 rpm N/A Aluminum N/A 213T N/A 2
04601403 N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1765 rpm N/A Aluminum N/A 213T N/A 4
04601487 N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1765 rpm N/A Steel N/A 213TC N/A 4
04601489 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1760 rpm N/A Steel N/A 215TC N/A 4
04601492 N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3515 rpm N/A Steel N/A 184TC N/A 2
04601494 N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3525 rpm N/A Steel N/A 213TC N/A 2
04601496 N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3515 rpm N/A Steel N/A 215TC N/A 2
04601498 N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1180 rpm N/A Steel N/A 182T N/A 6
04787124 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1760 rpm N/A Steel N/A 213T N/A 4
04787213 N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3500 rpm N/A Steel N/A 143TC N/A 2
04787214 N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3500 rpm N/A Steel N/A 143TC N/A 2
04787215 N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1745 rpm N/A Steel N/A 145TC N/A 4
05239244 N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1765 rpm N/A Steel N/A 213TC N/A 4
05239245 N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3525 rpm N/A Steel N/A 213TC N/A 2
05239251 N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3515 rpm N/A Steel N/A 215TC N/A 2
05239252 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1760 rpm N/A Steel N/A 215TC N/A 4
Unit of Measure
« 11 12 13 14 15