COMPANY HEADER
Print Back
Nidec General Purpose Motors
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

00545468 N/A Nidec 2930 and 3550 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2930 rpm3550 rpm N/A Aluminum N/A 256T N/A 2
00545484 N/A Nidec 3490 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3490 rpm N/A Steel N/A 56C N/A 2
00545486 N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1750 rpm N/A Steel N/A 56C N/A 4
00545489 N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1745 rpm N/A Steel N/A 56C N/A 4
00545491 N/A Nidec 3495 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3495 rpm N/A Steel N/A 56C N/A 2
00545493 N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1745 rpm N/A Steel N/A 56C N/A 4
00545568 N/A Nidec 1150 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1150 rpm N/A Steel N/A 56C N/A 6
00545569 N/A Nidec 1145 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1145 rpm N/A Steel N/A 56C N/A 6
00545580 N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm970 rpm N/A Aluminum N/A 182T N/A 6
00545588 N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1770 rpm N/A Steel N/A 56C N/A 4
00546124 N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1745 rpm N/A Steel N/A 56C N/A 4
00546125 N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1745 rpm N/A Steel N/A 56C N/A 4
02477344 N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1780 rpm N/A Cast Iron N/A 404T N/A 4
02477369 N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3560 rpm N/A Cast Iron N/A 405TS N/A 2
02477424 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1775 rpm N/A Steel N/A 284TS N/A 4
02477435 N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3515 rpm N/A Steel N/A 145T N/A 2
02477456 N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1185 rpm N/A Steel N/A 326T N/A 6
02477473 N/A Nidec 3490 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3490 rpm N/A Steel N/A 145T N/A 2
02477475 N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm N/A Steel N/A 213T N/A 6
02477864 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1775 rpm N/A Steel N/A 284T N/A 4
02477900 N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1760 rpm N/A Steel N/A 215T N/A 4
02477903 N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1775 rpm N/A Steel N/A 284T N/A 4
02898231 N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3500 rpm N/A Steel N/A 215T N/A 2
02898386 N/A Nidec 1730 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1730 rpm N/A Steel N/A 182T N/A 4
02898387 N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1740 rpm N/A Steel N/A 213 N/A 4
Unit of Measure
 1 2 3 4 5 »