COMPANY HEADER
Print Back
Nidec General Purpose Motors
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

02898453 N/A Nidec 1735 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1735 rpm N/A Steel N/A 184T N/A 4
02898475 N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1740 rpm N/A Steel N/A 184T N/A 4
02898477 N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1740 rpm N/A Steel N/A 215 N/A 4
02899173 N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1740 rpm N/A Steel N/A 182 N/A 4
02899247 N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3505 rpm N/A Steel N/A 184T N/A 2
02899267 N/A Nidec 975 and 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1180 rpm975 rpm N/A Aluminum N/A 256T N/A 6
02899311 N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1750 rpm N/A Steel N/A 145T N/A 4
02899387 N/A Nidec 975 and 1180 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1180 rpm975 rpm N/A Aluminum N/A 254T N/A 6
02899388 N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1185 rpm N/A Aluminum N/A 254T N/A 6
04340644 N/A Nidec 1455 and 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1455 rpm1770 rpm N/A Aluminum N/A 286TS N/A 4
04385226 N/A Nidec 1150 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1150 rpm N/A Steel N/A 143TC N/A 6
04392867 N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1175 rpm N/A Steel N/A 184T N/A 6
04392877 N/A Nidec 1435 and 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1435 rpm1750 rpm N/A Steel N/A 145TC N/A 4
04392892 N/A Nidec 1445 and 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1445 rpm1760 rpm N/A Aluminum N/A 215TC N/A 4
04392893 N/A Nidec 1465 and 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1465 rpm1775 rpm N/A Aluminum N/A 254TC N/A 4
04392894 N/A Nidec 1455 and 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1455 rpm1770 rpm N/A Aluminum N/A 256TC N/A 4
04392895 N/A Nidec 2890 and 3530 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 2890 rpm3530 rpm N/A Aluminum N/A 284TS N/A 2
04392896 N/A Nidec 1460 and 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1460 rpm1770 rpm N/A Aluminum N/A 284T N/A 4
04392897 N/A Nidec 1460 and 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1460 rpm1770 rpm N/A Aluminum N/A 284TC N/A 4
04392898 N/A Nidec 1455 and 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1455 rpm1770 rpm N/A Aluminum N/A 286T N/A 4
04392900 N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1455 rpm1765 rpm N/A Aluminum N/A 182TC N/A 4
04392901 N/A Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1440 rpm1760 rpm N/A Aluminum N/A 184TC N/A 4
04392902 N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1455 rpm1765 rpm N/A Aluminum N/A 213TC N/A 4
04392913 N/A Nidec 1440 and 1755 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 1440 rpm1755 rpm N/A Steel N/A 143TC N/A 4
04426981 N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed General Purpose Motor N/A 3540 rpm N/A Steel N/A 182T N/A 2
Unit of Measure
 1 2 3 4 5 »