Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 04600590 | N/A Nidec 2885 and 3515 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2885 rpm3515 rpm | N/A Steel | N/A 145TC | N/A 2 |
| 04600591 | N/A Nidec 1415 and 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1415 rpm1740 rpm | N/A Steel | N/A 145TC | N/A 4 |
| 04600600 | N/A Nidec 1470 and 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1470 rpm1775 rpm | N/A Steel | N/A 284TC | N/A 4 |
| 04600601 | N/A Nidec 1470 and 1775 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1470 rpm1775 rpm | N/A Steel | N/A 284TS | N/A 4 |
| 04600605 | N/A Nidec 2840 and 3490 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2840 rpm3490 rpm | N/A Steel | N/A 145TC | N/A 2 |
| 04600609 | N/A Nidec 2945 and 3560 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2945 rpm3560 rpm | N/A Steel | N/A 284TSC | N/A 2 |
| 04600612 | N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1470 rpm1780 rpm | N/A Steel | N/A 286TC | N/A 4 |
| 04600616 | N/A Nidec 2945 and 3560 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2945 rpm3560 rpm | N/A Steel | N/A 286TS | N/A 2 |
| 04600625 | N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1470 rpm1780 rpm | N/A Cast Iron | N/A 326T | N/A 4 |
| 04600627 | N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1470 rpm1780 rpm | N/A Steel | N/A 326TC | N/A 4 |
| 04600628 | N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1470 rpm1780 rpm | N/A Steel | N/A 326TS | N/A 4 |
| 04600629 | N/A Nidec 1470 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1470 rpm1780 rpm | N/A Steel | N/A 326TS | N/A 4 |
| 04600634 | N/A Nidec 1450 and 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1450 rpm1765 rpm | N/A Steel | N/A 213TC | N/A 4 |
| 04601279 | N/A Nidec 1475 and 1785 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1475 rpm1785 rpm | N/A Cast Iron | N/A 404TS | N/A 4 |
| 04601280 | N/A Nidec 1475 and 1785 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1475 rpm1785 rpm | N/A Cast Iron | N/A 404TS | N/A 4 |
| 04601284 | N/A Nidec 2950 and 3565 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2950 rpm3565 rpm | N/A Cast Iron | N/A 404TS | N/A 2 |
| 04601285 | N/A Nidec 1475 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1475 rpm1780 rpm | N/A Cast Iron | N/A 405T | N/A 4 |
| 04601286 | N/A Nidec 1475 and 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1475 rpm1780 rpm | N/A Cast Iron | N/A 405TS | N/A 4 |
| 04601299 | N/A Nidec 980 and 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1185 rpm980 rpm | N/A Cast Iron | N/A 447T | N/A 6 |
| 04601313 | N/A Nidec 985 and 1190 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1190 rpm985 rpm | N/A Cast Iron | N/A 404T | N/A 6 |
| 04601318 | N/A Nidec 985 and 1190 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1190 rpm985 rpm | N/A Cast Iron | N/A 405T | N/A 6 |
| 04601386 | N/A Nidec 2920 and 3540 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2920 rpm3540 rpm | N/A Aluminum | N/A 182TCH | N/A 2 |
| 04601394 | N/A Nidec 2890 and 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 2890 rpm3520 rpm | N/A Aluminum | N/A 184TCH | N/A 2 |
| 04601396 | N/A Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1440 rpm1760 rpm | N/A Aluminum | N/A 184TCH | N/A 4 |
| 04601400 | N/A Nidec 184T Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A | N/A Aluminum | N/A 184T | N/A 2 |