Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 02477537 | N/A Nidec 1185 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1185 rpm | N/A Steel | N/A 254T | N/A 6 |
| 02477865 | N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 3560 rpm | N/A Steel | N/A 284TS | N/A 2 |
| 02477867 | N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 3560 rpm | N/A Steel | N/A 324TS | N/A 2 |
| 02477869 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1760 rpm | N/A Steel | N/A 143T | N/A 4 |
| 02477870 | N/A Nidec 1750 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1750 rpm | N/A Steel | N/A 145T | N/A 4 |
| 02477871 | N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1740 rpm | N/A Steel | N/A 145T | N/A 4 |
| 02477874 | N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1765 rpm | N/A Steel | N/A 213T | N/A 4 |
| 02477875 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1760 rpm | N/A Steel | N/A 215T | N/A 4 |
| 02477904 | N/A Nidec 1780 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1780 rpm | N/A Steel | N/A 324T | N/A 4 |
| 02898361 | N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1740 rpm | N/A Steel | N/A 182 | N/A 4 |
| 02898413 | N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1740 rpm | N/A Steel | N/A 184 | N/A 4 |
| 02898452 | N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 3500 rpm | N/A Steel | N/A 182 | N/A 2 |
| 02898474 | N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 3520 rpm | N/A Steel | N/A 184T | N/A 2 |
| 02898476 | N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1740 rpm | N/A Steel | N/A 213T | N/A 4 |
| 02898490 | N/A Nidec 3480 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 3480 rpm | N/A Steel | N/A 213T | N/A 2 |
| 02899206 | N/A Nidec 1740 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1740 rpm | N/A Steel | N/A 184 | N/A 4 |
| 02899239 | N/A Nidec 3500 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 3500 rpm | N/A Steel | N/A 182T | N/A 2 |
| 02899241 | N/A Nidec 1730 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1730 rpm | N/A Steel | N/A 215 | N/A 4 |
| 02899249 | N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1745 rpm | N/A Steel | N/A 215 | N/A 4 |
| 02899250 | N/A Nidec 3480 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 3480 rpm | N/A Steel | N/A 213T | N/A 2 |
| 02899266 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1760 rpm | N/A Aluminum | N/A 215T | N/A 4 |
| 02899285 | N/A Nidec 1745 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1745 rpm | N/A Steel | N/A 143T | N/A 4 |
| 02899286 | N/A Nidec 1155 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1155 rpm | N/A Steel | N/A 145T | N/A 6 |
| 02899297 | N/A Nidec 3525 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 3525 rpm | N/A Aluminum | N/A 256T | N/A 2 |
| 02899298 | N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed General Purpose Motor | N/A 1770 rpm | N/A Aluminum | N/A 256T | N/A 4 |