Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 00540846 | N/A Nidec 1785 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 1785 rpm | N/A Steel | N/A 445T | N/A 4 |
| 00541088 | N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 1175 rpm | N/A Steel | N/A 182T | N/A 6 |
| 00541093 | N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 1175 rpm | N/A Steel | N/A 184T | N/A 6 |
| 00541098 | N/A Nidec 1765 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 1765 rpm | N/A Steel | N/A 182T | N/A 4 |
| 00541103 | N/A Nidec 3540 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 3540 rpm | N/A Steel | N/A 182T | N/A 2 |
| 00541108 | N/A Nidec 1175 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 1175 rpm | N/A Steel | N/A 213T | N/A 6 |
| 00541113 | N/A Nidec 1755 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 1755 rpm | N/A Steel | N/A 184T | N/A 4 |
| 00541118 | N/A Nidec 3515 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 3515 rpm | N/A Steel | N/A 184T | N/A 2 |
| 00541123 | N/A Nidec 1170 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 1170 rpm | N/A Steel | N/A 215T | N/A 6 |
| 00541133 | N/A Nidec 3530 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 3530 rpm | N/A Steel | N/A 213T | N/A 2 |
| 00541143 | N/A Nidec 1760 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 1760 rpm | N/A Steel | N/A 215T | N/A 4 |
| 00541149 | N/A Nidec 3520 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 3520 rpm | N/A Steel | N/A 215T | N/A 2 |
| 00541161 | N/A Nidec 3550 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 3550 rpm | N/A Steel | N/A 254T | N/A 2 |
| 00541166 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 1775 rpm | N/A Steel | N/A 254T | N/A 4 |
| 00541172 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 1180 rpm | N/A Cast Iron | N/A 284T | N/A 6 |
| 00541178 | N/A Nidec 3550 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 3550 rpm | N/A Cast Iron | N/A 256T | N/A 2 |
| 00541183 | N/A Nidec 1770 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 1770 rpm | N/A Steel | N/A 256T | N/A 4 |
| 00541189 | N/A Nidec 1180 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 1180 rpm | N/A | N/A | N/A |
| 00541194 | N/A Nidec 3565 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 3565 rpm | N/A Cast Iron | N/A 284TS | N/A 2 |
| 00541199 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 1775 rpm | N/A Cast Iron | N/A 284T | N/A 4 |
| 00541207 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 1190 rpm | N/A Cast Iron | N/A 324T | N/A 6 |
| 00541213 | N/A Nidec 3560 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 3560 rpm | N/A Cast Iron | N/A 286TS | N/A 2 |
| 00541220 | N/A Nidec 1775 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 1775 rpm | N/A Steel | N/A 286T | N/A 4 |
| 00541226 | N/A Nidec 1190 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 1190 rpm | N/A Cast Iron | N/A 326T | N/A 6 |
| 00541234 | N/A Nidec 3570 Revolutions per Minute (rpm) Base Speed Severe/Corrosive Duty Motor | N/A 3570 rpm | N/A Steel | N/A 324TS | N/A 2 |