Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 02758577 | N/A Climax Metal CRC Series 0.4375 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar | N/A 0.4375 in | N/A 0.8750 in | N/A 1/4-20 x 1/4 in | N/A 0.4375 in |
| 02758571 | N/A Climax Metal CRC Series 0.2500 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar | N/A 0.2500 in | N/A 0.50 in | N/A 10-32 x 1/8 in | N/A 0.3125 in |
| 02758573 | N/A Climax Metal CRC Series 0.3125 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar | N/A 0.3125 in | N/A 0.6250 in | N/A 10-32 x 1/8 in | N/A 0.3125 in |
| 02393092 | N/A Climax Metal CRC Series 0.5000 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar | N/A 0.5000 in | N/A 1 in | N/A 1/4-20 x 1/4 in | N/A 0.4375 in |
| 02758566 | N/A Climax Metal CRC Series 0.1563 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar | N/A 0.1563 in | N/A 0.4375 in | N/A 8-32 x 1/8 in | N/A 0.2500 in |
| 02393090 | N/A Climax Metal CRC Series 0.6250 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar | N/A 0.6250 in | N/A 1.1250 in | N/A 5/16-18 x 1/4 in | N/A 0.5000 in |
| 02758562 | N/A Climax Metal CRC Series 0.0938 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar | N/A 0.0938 in | N/A 0.3750 in | N/A 6-32 x 1/8 in | N/A 0.1875 in |
| 02758565 | N/A Climax Metal CRC Series 0.1250 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar | N/A 0.1250 in | N/A 0.3750 in | N/A 6-32 x 1/8 in | N/A 0.2500 in |
| 02393089 | N/A Climax Metal CRC Series 0.7500 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar | N/A 0.7500 in | N/A 1.25 in | N/A 5/16-18 x 1/4 in | N/A 0.5625 in |
| 02393093 | N/A Climax Metal CRC Series 0.7500 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar | N/A 0.7500 in | N/A 1.25 in | N/A 5/16-18 x 1/4 in | N/A 0.5625 in |
| 02758570 | N/A Climax Metal CRC Series 0.2500 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar | N/A 0.2500 in | N/A 0.50 in | N/A 10-32 x 1/8 in | N/A 0.3125 in |
| 02758574 | N/A Climax Metal CRC Series 0.3750 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar | N/A 0.3750 in | N/A 0.75 in | N/A 1/4-20 x 3/16 in | N/A 0.3750 in |
| 02758575 | N/A Climax Metal CRC Series 0.3750 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar | N/A 0.3750 in | N/A 0.75 in | N/A 1/4-20 x 3/16 in | N/A 0.3750 in |
| 02393085 | N/A Climax Metal CRC Series 1.0000 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar | N/A 1.0000 in | N/A 1.50 in | N/A 5/16-24 x 1/4 in | N/A 0.6250 in |
| 02758569 | N/A Climax Metal CRC Series 0.1875 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar | N/A 0.1875 in | N/A 0.4375 in | N/A 8-32 x 1/8 in | N/A 0.2500 in |
| 02393096 | N/A Climax Metal CRC Series 1.0000 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar | N/A 1.0000 in | N/A 1.50 in | N/A 5/16-24 x 1/4 in | N/A 0.6250 in |
| 02758564 | N/A Climax Metal CRC Series 0.1250 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar | N/A 0.1250 in | N/A 0.3750 in | N/A 6-32 x 1/8 in | N/A 0.2500 in |
| 02393094 | N/A Climax Metal CRC Series 0.6250 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar | N/A 0.6250 in | N/A 1.1250 in | N/A 5/16-18 x 1/4 in | N/A 0.5000 in |
| 02758560 | N/A Climax Metal CRC Series 0.0625 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar | N/A 0.0625 in | N/A 0.2500 in | N/A 2-56 x 1/8 in | N/A 0.1875 in |
| 02758567 | N/A Climax Metal CRC Series 0.1563 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar | N/A 0.1563 in | N/A 0.4375 in | N/A 8-32 x 1/8 in | N/A 0.2500 in |
| 02758561 | N/A Climax Metal CRC Series 0.0625 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar | N/A 0.0625 in | N/A 0.2500 in | N/A 2-56 x 1/8 in | N/A 0.1875 in |
| 02758576 | N/A Climax Metal CRC Series 0.4375 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar | N/A 0.4375 in | N/A 0.8750 in | N/A 1/4-20 x 1/4 in | N/A 0.4375 in |
| 02758563 | N/A Climax Metal CRC Series 0.0938 Inch (in) Inside Diameter Stainless Steel Corrosion Resistant Set Screw Collar | N/A 0.0938 in | N/A 0.3750 in | N/A 6-32 x 1/8 in | N/A 0.1875 in |
| 02393080 | N/A Climax Metal CRC Series 1.2500 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar | N/A 1.2500 in | N/A 2.0000 in | N/A 3/8-16 x 3/8 in | N/A 0.6875 in |
| 02758572 | N/A Climax Metal CRC Series 0.3125 Inch (in) Inside Diameter Steel Corrosion Resistant Set Screw Collar | N/A 0.3125 in | N/A 0.6250 in | N/A 10-32 x 1/8 in | N/A 0.3125 in |