COMPANY HEADER
Print Back
Climax Metal ESC Series 1.2500 Inch (in) Inside Diameter Stainless Steel End-Stop Collar (02623661)
Unit of Measure
1 

Item #

Item Name

Inside Diameter

Outside Diameter

Screw Thread Size

Width

02623661 N/A Climax Metal ESC Series 1.2500 Inch (in) Inside Diameter Stainless Steel End-Stop Collar N/A 1.2500 in N/A 2.50 in N/A 1/4-28 x 5/8 in N/A 1 in
02623659 N/A Climax Metal ESC Series 1.0000 Inch (in) Inside Diameter Stainless Steel End-Stop Collar N/A 1.0000 in N/A 2.0000 in N/A 1/4-28 x 5/8 in N/A 0.8750 in
02623657 N/A Climax Metal ESC Series 0.7500 Inch (in) Inside Diameter Stainless Steel End-Stop Collar N/A 0.7500 in N/A 1.75 in N/A 1/4-28 x 5/8 in N/A 0.8750 in
02623654 N/A Climax Metal ESC Series 0.6250 Inch (in) Inside Diameter Steel End-Stop Collar N/A 0.6250 in N/A 1.50 in N/A 10-32 x 5/8 in N/A 0.7500 in
02623658 N/A Climax Metal ESC Series 1.0000 Inch (in) Inside Diameter Steel End-Stop Collar N/A 1.0000 in N/A 2.0000 in N/A 1/4-28 x 5/8 in N/A 0.8750 in
02623655 N/A Climax Metal ESC Series 0.6250 Inch (in) Inside Diameter Stainless Steel End-Stop Collar N/A 0.6250 in N/A 1.50 in N/A 10-32 x 5/8 in N/A 0.7500 in
02623662 N/A Climax Metal ESC Series 1.5000 Inch (in) Inside Diameter Steel End-Stop Collar N/A 1.5000 in N/A 2.75 in N/A 1/4-28 x 5/8 in N/A 1 in
02623660 N/A Climax Metal ESC Series 1.2500 Inch (in) Inside Diameter Steel End-Stop Collar N/A 1.2500 in N/A 2.50 in N/A 1/4-28 x 5/8 in N/A 1 in
02623656 N/A Climax Metal ESC Series 0.7500 Inch (in) Inside Diameter Steel End-Stop Collar N/A 0.7500 in N/A 1.75 in N/A 1/4-28 x 5/8 in N/A 0.8750 in
02623652 N/A Climax Metal ESC Series 0.5000 Inch (in) Inside Diameter Steel End-Stop Collar N/A 0.5000 in N/A 1.3750 in N/A 8-32 x 5/8 in N/A 0.7500 in
02623653 N/A Climax Metal ESC Series 0.5000 Inch (in) Inside Diameter Stainless Steel End-Stop Collar N/A 0.5000 in N/A 1.3750 in N/A 8-32 x 5/8 in N/A 0.7500 in
02623663 N/A Climax Metal ESC Series 1.5000 Inch (in) Inside Diameter Stainless Steel End-Stop Collar N/A 1.5000 in N/A 2.75 in N/A 1/4-28 x 5/8 in N/A 1 in
Unit of Measure
1