Item # |
Item Name |
Finish |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
|---|---|---|---|---|---|
| 05189290 | N/A Climax Metal GMC Series 10 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar | N/A Black Oxide | N/A 10 mm | N/A 20 mm | N/A M5 x 5 |
| 04196824 | N/A Climax Metal GMC Series 20 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar | N/A Black Oxide | N/A 20 mm | N/A 32 mm | N/A M6 x 6 |
| 05189293 | N/A Climax Metal GMC Series 30 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar | N/A Black Oxide | N/A 30 mm | N/A 45 mm | N/A M8 x 8 |
| 05189295 | N/A Climax Metal GMC Series 40 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar | N/A Black Oxide | N/A 40 mm | N/A 63 mm | N/A M10 x 10 |
| 05189297 | N/A Climax Metal GMC Series 50 Millimeter (mm) Inside Diameter Steel Metric Set Screw Collar | N/A Black Oxide | N/A 50 mm | N/A 80 mm | N/A M10 x 10 |
| 05189291 | N/A Climax Metal GMC Series 10 Millimeter (mm) Inside Diameter Stainless Steel Metric Set Screw Collar | N/A Stainless Steel | N/A 10 mm | N/A 20 mm | N/A M5 x 5 |
| 06634647 | N/A Climax Metal GMC Series 15 Millimeter (mm) Inside Diameter Stainless Steel Metric Set Screw Collar | N/A Stainless Steel | N/A 15 mm | N/A 25 mm | N/A M6 x 6 |
| 05189292 | N/A Climax Metal GMC Series 20 Millimeter (mm) Inside Diameter Stainless Steel Metric Set Screw Collar | N/A Stainless Steel | N/A 20 mm | N/A 32 mm | N/A M6 x 6 |
| 05189294 | N/A Climax Metal GMC Series 30 Millimeter (mm) Inside Diameter Stainless Steel Metric Set Screw Collar | N/A Stainless Steel | N/A 30 mm | N/A 45 mm | N/A M8 x 8 |
| 05189296 | N/A Climax Metal GMC Series 40 Millimeter (mm) Inside Diameter Stainless Steel Metric Set Screw Collar | N/A Stainless Steel | N/A 40 mm | N/A 63 mm | N/A M10 x 10 |
| 05189298 | N/A Climax Metal GMC Series 50 Millimeter (mm) Inside Diameter Stainless Steel Metric Set Screw Collar | N/A Stainless Steel | N/A 50 mm | N/A 80 mm | N/A M10 x 10 |