Item # |
Item Name |
Inside Diameter |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 06573867 | N/A Climax Metal GSC Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.1875 in | N/A 0.4375 in | N/A 8-32 x 1/8 in | N/A 0.2500 in |
| 02950106 | N/A Climax Metal GSC Series 0.2500 Inch (in) Inside Diameter and 0.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.2500 in | N/A 0.50 in | N/A 10-32 x 1/8 in | N/A 0.3125 in |
| 06573880 | N/A Climax Metal GSC Series 0.3125 Inch (in) Inside Diameter and 0.6250 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.3125 in | N/A 0.6250 in | N/A 10-32 x 1/8 in | N/A 0.3125 in |
| 02950108 | N/A Climax Metal GSC Series 0.4375 Inch (in) Inside Diameter and 0.8750 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.4375 in | N/A 0.8750 in | N/A 1/4-20 x 1/4 in | N/A 0.4375 in |
| 03760873 | N/A Climax Metal GSC Series 0.5625 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.5625 in | N/A 1 in | N/A 1/4-20 x 1/4 in | N/A 0.4375 in |
| 06573841 | N/A Climax Metal GSC Series 0.9375 Inch (in) Inside Diameter and 1.6250 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.9375 in | N/A 1.6250 in | N/A 5/16-18 x 5/16 in | N/A 0.6250 in |
| 05368760 | N/A Climax Metal GSC Series 1.3125 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.3125 in | N/A 2.1250 in | N/A 3/8-16 x 3/8 in | N/A 0.6875 in |
| 06573847 | N/A Climax Metal GSC Series 1.5625 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.5625 in | N/A 2.50 in | N/A 3/8-16 x 3/8 in | N/A 0.8125 in |
| 06573842 | N/A Climax Metal GSC Series 1.6250 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.6250 in | N/A 2.50 in | N/A 3/8-16 x 3/8 in | N/A 0.8125 in |
| 06573827 | N/A Climax Metal GSC Series 1.6875 Inch (in) Inside Diameter and 2.5000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.6875 in | N/A 2.50 in | N/A 3/8-16 x 3/8 in | N/A 0.8125 in |
| 06634643 | N/A Climax Metal GSC Series 1.8750 Inch (in) Inside Diameter and 2.7500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.8750 in | N/A 2.75 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 06573853 | N/A Climax Metal GSC Series 2.1250 Inch (in) Inside Diameter and 3.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.1250 in | N/A 3.00 in | N/A 1/2-13 x 1/2 in | N/A 0.8750 in |
| 06573858 | N/A Climax Metal GSC Series 2.1875 Inch (in) Inside Diameter and 3.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.1875 in | N/A 3.25 in | N/A 1/2-13 x 1/2 in | N/A 0.9375 in |
| 06634642 | N/A Climax Metal GSC Series 2.7500 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 2.7500 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 04255628 | N/A Climax Metal GSC Series 0.5000 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.5000 in | N/A 1 in | N/A 1/4-20 x 1/4 in | N/A 0.4375 in |
| 05172357 | N/A Climax Metal GSC Series 0.7500 Inch (in) Inside Diameter and 1.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 0.7500 in | N/A 1.25 in | N/A 5/16-18 x 1/4 in | N/A 0.5625 in |
| 05328712 | N/A Climax Metal GSC Series 1.0000 Inch (in) Inside Diameter and 1.6250 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.0000 in | N/A 1.6250 in | N/A 5/16-18 x 5/16 in | N/A 0.6250 in |
| 05503558 | N/A Climax Metal GSC Series 1.3750 Inch (in) Inside Diameter and 2.1250 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.3750 in | N/A 2.1250 in | N/A 3/8-16 x 3/8 in | N/A 0.7500 in |
| 02619332 | N/A Climax Metal GSC Series 1.5000 Inch (in) Inside Diameter and 2.2500 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 1.5000 in | N/A 2.2500 in | N/A 3/8-16 x 3/8 in | N/A 0.7500 in |
| 06634650 | N/A Climax Metal GSC Series 3.0000 Inch (in) Inside Diameter and 4.0000 Inch (in) Outside Diameter Steel Set Screw Collar | N/A 3.0000 in | N/A 4.00 in | N/A 1/2-13 x 1/2 in | N/A 1.1250 in |
| 04001573 | N/A Climax Metal GSC Series 0.1875 Inch (in) Inside Diameter and 0.4375 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 0.1875 in | N/A 0.4375 in | N/A 8-32 x 1/8 in | N/A 0.2500 in |
| 06573811 | N/A Climax Metal GSC Series 0.2500 Inch (in) Inside Diameter and 0.5000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 0.2500 in | N/A 0.50 in | N/A 10-32 x 1/8 in | N/A 0.2813 in |
| 04783446 | N/A Climax Metal GSC Series 0.3125 Inch (in) Inside Diameter and 0.6250 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 0.3125 in | N/A 0.6250 in | N/A 10-32 x 1/8 in | N/A 0.3125 in |
| 04227105 | N/A Climax Metal GSC Series 0.3750 Inch (in) Inside Diameter and 0.7500 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 0.3750 in | N/A 0.75 in | N/A 1/4-20 x 3/16 in | N/A 0.3750 in |
| 03007625 | N/A Climax Metal GSC Series 0.5000 Inch (in) Inside Diameter and 1.0000 Inch (in) Outside Diameter Stainless Steel Set Screw Collar | N/A 0.5000 in | N/A 1 in | N/A 1/4-20 x 1/4 in | N/A 0.4375 in |