Item # |
Item Name |
Finish |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 00243911 | N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | N/A Plain | N/A 0.6875 in | N/A 4-40 x 3/8 in | N/A 0.3125 in |
| 00243928 | N/A Climax Metal ISTC Series 1.3125 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | N/A Plain | N/A 1.3125 in | N/A 10-32 x 1/2 in | N/A 0.4375 in |
| 00243888 | N/A Climax Metal ISTC Series 2.7500 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 2.75 in | N/A 5/16-24 x 1 in | N/A 0.6875 in |
| 00243902 | N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | N/A Plain | N/A 0.6875 in | N/A 4-40 x 3/8 in | N/A 0.3125 in |
| 00243849 | N/A Climax Metal ISTC Series 1.6250 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 1.6250 in | N/A 1/4-28 x 5/8 in | N/A 0.5000 in |
| 00243863 | N/A Climax Metal ISTC Series 0.8750 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 0.8750 in | N/A 1/4-28 x 3/4 in | N/A 0.5000 in |
| 00243874 | N/A Climax Metal ISTC Series 2.0625 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 2.0625 in | N/A 1/4-28 x 3/4 in | N/A 0.5000 in |
| 00243970 | N/A Climax Metal ISTC Series 3.0000 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | N/A Plain | N/A 3.00 in | N/A 5/16-24 x 1 in | N/A 0.6875 in |
| 00243937 | N/A Climax Metal ISTC Series 1.5000 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | N/A Plain | N/A 1.50 in | N/A 1/4-28 x 5/8 in | N/A 0.5000 in |
| 00243953 | N/A Climax Metal ISTC Series 0.8750 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | N/A Plain | N/A 0.8750 in | N/A 1/4-28 x 3/4 in | N/A 0.5000 in |
| 00243837 | N/A Climax Metal ISTC Series 1.5000 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 1.50 in | N/A 1/4-28 x 5/8 in | N/A 0.5000 in |
| 00243824 | N/A Climax Metal ISTC Series 1.1250 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 1.1250 in | N/A 8-32 x 1/2 in | N/A 0.4063 in |
| 00243805 | N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 0.6875 in | N/A 4-40 x 3/8 in | N/A 0.3125 in |
| 00243940 | N/A Climax Metal ISTC Series 1.6250 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | N/A Plain | N/A 1.6250 in | N/A 1/4-28 x 5/8 in | N/A 0.5000 in |
| 00243884 | N/A Climax Metal ISTC Series 2.3750 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 2.3750 in | N/A 1/4-28 x 3/4 in | N/A 0.5625 in |
| 00243866 | N/A Climax Metal ISTC Series 0.8750 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 0.8750 in | N/A 1/4-28 x 3/4 in | N/A 0.5000 in |
| 00243880 | N/A Climax Metal ISTC Series 2.3750 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 2.3750 in | N/A 1/4-28 x 3/4 in | N/A 0.5625 in |
| 00243944 | N/A Climax Metal ISTC Series 1.7500 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | N/A Plain | N/A 1.75 in | N/A 1/4-28 x 5/8 in | N/A 0.5000 in |
| 00243951 | N/A Climax Metal ISTC Series 0.8750 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | N/A Plain | N/A 0.8750 in | N/A 1/4-28 x 3/4 in | N/A 0.5000 in |
| 00243925 | N/A Climax Metal ISTC Series 1.1250 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | N/A Plain | N/A 1.1250 in | N/A 8-32 x 1/2 in | N/A 0.4063 in |
| 00243854 | N/A Climax Metal ISTC Series 1.7500 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 1.75 in | N/A 1/4-28 x 5/8 in | N/A 0.5000 in |
| 00243809 | N/A Climax Metal ISTC Series 0.8750 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 0.8750 in | N/A 6-32 x 3/8 in | N/A 0.3750 in |
| 00243958 | N/A Climax Metal ISTC Series 2.0625 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | N/A Plain | N/A 2.0625 in | N/A 1/4-28 x 3/4 in | N/A 0.5000 in |
| 00243833 | N/A Climax Metal ISTC Series 1.3125 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 1.3125 in | N/A 10-32 x 1/2 in | N/A 0.4375 in |
| 00243801 | N/A Climax Metal ISTC Series 0.6875 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 0.6875 in | N/A 4-40 x 3/8 in | N/A 0.3125 in |