Item # |
Item Name |
Finish |
Outside Diameter |
Screw Thread Size |
Width |
|---|---|---|---|---|---|
| 07030326 | N/A Climax Metal ISTC Series 0.9375 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 0.9375 in | N/A 6-32 x 3/8 in | N/A 0.3438 in |
| 07030316 | N/A Climax Metal ISTC Series 1.7500 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 1.75 in | N/A 1/4-28 x 5/8 in | N/A 0.5000 in |
| 07034047 | N/A Climax Metal ISTC Series 0.9375 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 0.9375 in | N/A 6-32 x 3/8 in | N/A 0.3438 in |
| 07034048 | N/A Climax Metal ISTC Series 2.2500 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 2.2500 in | N/A 1/4-28 x 3/4 in | N/A 0.5625 in |
| 07034049 | N/A Climax Metal ISTC Series 2.2500 Inch (in) Outside Diameter One-Piece Steel Threaded Clamping Collar | N/A Black Oxide | N/A 2.2500 in | N/A 1/4-28 x 3/4 in | N/A 0.5625 in |
| 07034050 | N/A Climax Metal ISTC Series 0.9375 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | N/A Stainless Steel | N/A 0.9375 in | N/A 6-32 x 3/8 in | N/A 0.3438 in |
| 07034051 | N/A Climax Metal ISTC Series 0.9375 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | N/A Stainless Steel | N/A 0.9375 in | N/A 6-32 x 3/8 in | N/A 0.3438 in |
| 07034052 | N/A Climax Metal ISTC Series 1.7500 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | N/A Stainless Steel | N/A 1.75 in | N/A 1/4-28 x 5/8 in | N/A 0.5000 in |
| 07034053 | N/A Climax Metal ISTC Series 2.2500 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | N/A Stainless Steel | N/A 2.2500 in | N/A 1/4-28 x 3/4 in | N/A 0.5625 in |
| 07034054 | N/A Climax Metal ISTC Series 2.2500 Inch (in) Outside Diameter One-Piece Stainless Steel Threaded Clamping Collar | N/A Stainless Steel | N/A 2.2500 in | N/A 1/4-28 x 3/4 in | N/A 0.5625 in |