Item # |
Item Name |
Bore Diameter |
Bore Type |
Closure Type |
Dynamic Load Rating |
|---|---|---|---|---|---|
| 05669984 | N/A FAG (Schaeffler) 55 Millimeter (mm) Bore Diameter Barrel Roller Bearing | N/A 160 mm | N/A Straight | N/A Open | N/A 500000 N |
| 06603396 | N/A FAG (Schaeffler) 55 Millimeter (mm) Bore Diameter Barrel Roller Bearing | N/A 55 mm | N/A Tapered 1:12 | N/A Open | N/A 74000 N |
| 06603401 | N/A FAG (Schaeffler) 85 Millimeter (mm) Bore Diameter Barrel Roller Bearing | N/A 85 mm | N/A Tapered 1:12 | N/A Open | N/A 155000 N |
| 06603414 | N/A FAG (Schaeffler) 30 Millimeter (mm) Bore Diameter Barrel Roller Bearing | N/A 30 mm | N/A Straight | N/A Open | N/A 48500 N |