Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Fillet Radius |
Maximum Speed |
|---|---|---|---|---|---|
| 00068422 | N/A FAG (Schaeffler) 240 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 400 mm | N/A 4500000 N | N/A 4 mm | N/A 880 rpm |
| 00133852 | N/A FAG (Schaeffler) 241 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 200 mm | N/A | N/A | N/A |
| 02297795 | N/A FAG (Schaeffler) 202 Series 30 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 30 mm | N/A 27500 N | N/A 1 mm | N/A 5600 rpm |
| 00148311 | N/A FAG (Schaeffler) 223 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 200 mm | N/A 2440000 N | N/A 4 mm | N/A 1820 rpm |
| 00069285 | N/A FAG (Schaeffler) 239 Series 670 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 670 mm | N/A 4300000 N | N/A 5 mm | N/A 500 rpm |
| 00064227 | N/A FAG (Schaeffler) 222 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 260 mm | N/A 2600000 N | N/A 4 mm | N/A 1680 rpm |
| 00130903 | N/A FAG (Schaeffler) 222 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 280 mm | N/A 2750000 N | N/A 4 mm | N/A 1680 rpm |
| 02297802 | N/A FAG (Schaeffler) 202 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 100 mm | N/A 224000 N | N/A 2.1 mm | N/A 1900 rpm |
| 02651380 | N/A FAG (Schaeffler) 222S Series 115 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 115 mm | N/A 540 kN | N/A 3 mm | N/A 1200 rpm |
| 00065506 | N/A FAG (Schaeffler) 223 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 160 mm | N/A 1680000 N | N/A 3 mm | N/A 2100 rpm |
| 00130580 | N/A FAG (Schaeffler) 202 Series 40 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 40 mm | N/A 49000 N | N/A 1 mm | N/A 4300 rpm |
| 00068298 | N/A FAG (Schaeffler) 239 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 400 mm | N/A 1830000 N | N/A 3 mm | N/A 900 rpm |
| 00065735 | N/A FAG (Schaeffler) 223 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 240 mm | N/A 3200000 N | N/A 4 mm | N/A 1400 rpm |
| 00134503 | N/A FAG (Schaeffler) 241 Series 500 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 500 mm | N/A 10100000 N | N/A 6 mm | N/A 475 rpm |
| 00069195 | N/A FAG (Schaeffler) 232 Series 560 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 560 mm | N/A 13600000 N | N/A 8 mm | N/A 630 rpm |
| 00141267 | N/A FAG (Schaeffler) 222S Series 4.0000 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 4.0000 in | N/A 360 kN | N/A 2.1 mm | N/A 1500 rpm |
| 00068979 | N/A FAG (Schaeffler) 230 Series 600 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 600 mm | N/A 6300000 N | N/A 5 mm | N/A 940 rpm |
| 00141256 | N/A FAG (Schaeffler) 222S Series 3.1875 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 3.1875 in | N/A 212 kN | N/A 2 mm | N/A 2000 rpm |
| 00067951 | N/A FAG (Schaeffler) 232 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 280 mm | N/A 3550000 N | N/A 4 mm | N/A 1330 rpm |
| 00068260 | N/A FAG (Schaeffler) 239 Series 300 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 300 mm | N/A 1270000 N | N/A 2.5 mm | N/A 1200 rpm |
| 00130668 | N/A FAG (Schaeffler) 202 Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 100 mm | N/A 224000 N | N/A 2.1 mm | N/A 1900 rpm |
| 00068310 | N/A FAG (Schaeffler) 239 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 460 mm | N/A 2280000 N | N/A 3 mm | N/A 750 rpm |
| 02297808 | N/A FAG (Schaeffler) 203 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 110 mm | N/A 430000 N | N/A 2.5 mm | N/A 1500 rpm |
| 00065693 | N/A FAG (Schaeffler) 223 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 220 mm | N/A 2800000 N | N/A 4 mm | N/A 1680 rpm |
| 00134477 | N/A FAG (Schaeffler) 239 Series 530 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 530 mm | N/A 2850000 N | N/A 4 mm | N/A 630 rpm |