Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Fillet Radius |
Maximum Speed |
|---|---|---|---|---|---|
| 00141286 | N/A FAG (Schaeffler) 222S Series 6.4375 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 6.4375 in | N/A 965 kN | N/A 4 mm | N/A 900 rpm |
| 00069735 | N/A FAG (Schaeffler) 233 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 110 mm | N/A 830000 N | N/A 2.5 mm | N/A 2600 rpm |
| 00069248 | N/A FAG (Schaeffler) 239 Series 560 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 560 mm | N/A 3100000 N | N/A 4 mm | N/A 600 rpm |
| 03469950 | N/A FAG (Schaeffler) 202 Series 25 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 25 mm | N/A 24000 N | N/A 1 mm | N/A 6700 rpm |
| 00130734 | N/A FAG (Schaeffler) 203 Series 50 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 50 mm | N/A 108000 N | N/A 2 mm | N/A 3400 rpm |
| 00068437 | N/A FAG (Schaeffler) 240 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 420 mm | N/A 4600000 N | N/A 4 mm | N/A 880 rpm |
| 00141241 | N/A FAG (Schaeffler) 222S Series 2.4375 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 2.4375 in | N/A 173 kN | N/A 1.5 mm | N/A 2400 rpm |
| 00068068 | N/A FAG (Schaeffler) 232 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 360 mm | N/A 5700000 N | N/A 5 mm | N/A 980 rpm |
| 00066439 | N/A FAG (Schaeffler) 230 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 320 mm | N/A 2300000 N | N/A 3 mm | N/A 1680 rpm |
| 04493307 | N/A FAG (Schaeffler) 241 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 360 mm | N/A 5600000 N | N/A 4 mm | N/A 630 rpm |
| 00141924 | N/A FAG (Schaeffler) 230 Series 8.5000 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 8.5000 in | N/A 1100 kN | N/A 3 mm | N/A 730 rpm |
| 00067369 | N/A FAG (Schaeffler) 231 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 460 mm | N/A 6900000 N | N/A 6 mm | N/A 880 rpm |
| 02297832 | N/A FAG (Schaeffler) 222S Series 100 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 100 mm | N/A 360 kN | N/A 2.1 mm | N/A 1500 rpm |
| 05179437 | N/A FAG (Schaeffler) 239 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 240 mm | N/A 640000 N | N/A 2.1 mm | N/A 1500 rpm |
| 00068218 | N/A FAG (Schaeffler) 239 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 220 mm | N/A 600000 N | N/A 2.1 mm | N/A 1800 rpm |
| 02514110 | N/A FAG (Schaeffler) 231 Series 11.0000 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 11.0000 in | N/A 2320 kN | N/A 5 mm | N/A 400 rpm |
| 05406589 | N/A FAG (Schaeffler) 202 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 150 mm | N/A 430000 N | N/A 2.5 mm | N/A 1300 rpm |
| 00065772 | N/A FAG (Schaeffler) 223 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 280 mm | N/A 4150000 N | N/A 5 mm | N/A 1260 rpm |
| 00130631 | N/A FAG (Schaeffler) 202 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 75 mm | N/A 112000 N | N/A 1.5 mm | N/A 2800 rpm |
| 00068161 | N/A FAG (Schaeffler) 232 Series 480 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 480 mm | N/A 10000000 N | N/A 6 mm | N/A 740 rpm |
| 00066414 | N/A FAG (Schaeffler) 230 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 320 mm | N/A 2300000 N | N/A 3 mm | N/A 1680 rpm |
| 00066473 | N/A FAG (Schaeffler) 230 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 360 mm | N/A 2800000 N | N/A 4 mm | N/A 1400 rpm |
| 04925924 | N/A FAG (Schaeffler) 230 Series 13.0000 Inch (in) Bore Diameter Spherical Roller Bearing | N/A 13.0000 in | N/A 2360 kN | N/A 5 mm | N/A 450 rpm |
| 00067923 | N/A FAG (Schaeffler) 232 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 260 mm | N/A 3350000 N | N/A 4 mm | N/A 1330 rpm |
| 00131010 | N/A FAG (Schaeffler) 239 Series 420 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 420 mm | N/A 1900000 N | N/A 3 mm | N/A 850 rpm |