Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 07520995 | N/A NTN 222 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22248BL1KW33C3 | N/A 240 mm | N/A 440 mm | N/A 120 mm |
| 08215381 | N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22309EAKW33C4 | N/A 45 mm | N/A 100 mm | N/A 36 mm |
| 08215382 | N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22312EMKW33C3 | N/A 60 mm | N/A 130 mm | N/A 46 mm |
| 08215383 | N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22313EAKW33C4 | N/A 65 mm | N/A 140 mm | N/A 48 mm |
| 08215384 | N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22314EAKW33C4 | N/A 70 mm | N/A 150 mm | N/A 51 mm |
| 08215385 | N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22315EMKW33C3 | N/A 75 mm | N/A 160 mm | N/A 55 mm |
| 08215387 | N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22315EAKW33C4 | N/A 75 mm | N/A 160 mm | N/A 55 mm |
| 08215388 | N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22316EMKW33C3 | N/A 80 mm | N/A 170 mm | N/A 58 mm |
| 08215389 | N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22318EAKW33C4 | N/A 90 mm | N/A 190 mm | N/A 64 mm |
| 08215390 | N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22322EMKW33 | N/A 110 mm | N/A 240 mm | N/A 80 mm |
| 08215391 | N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22322EMKW33C4 | N/A 110 mm | N/A 240 mm | N/A 80 mm |
| 08215392 | N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22324EMKW33 | N/A 120 mm | N/A 260 mm | N/A 86 mm |
| 07693203 | N/A NTN 223 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22326EMKW33 | N/A 130 mm | N/A 280 mm | N/A 93 mm |
| 08215400 | N/A NTN 223 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22328EMKW33C3 | N/A 140 mm | N/A 300 mm | N/A 102 mm |
| 08215401 | N/A NTN 223 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22334EMKW33C3 | N/A 170 mm | N/A 360 mm | N/A 120 mm |
| 08215402 | N/A NTN 223 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22348BKW33C3 | N/A 240 mm | N/A 500 mm | N/A 155 mm |
| 00065764 | N/A NTN 223 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 22352BKW33C3 | N/A 260 mm | N/A 540 mm | N/A 165 mm |
| 08215403 | N/A NTN 230 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23022EAKW33 | N/A 110 mm | N/A 170 mm | N/A 45 mm |
| 08215404 | N/A NTN 230 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23022EAKW33C3 | N/A 110 mm | N/A 170 mm | N/A 45 mm |
| 08215405 | N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23028EAKW33C4 | N/A 140 mm | N/A 210 mm | N/A 53 mm |
| 08215406 | N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23028EMKW33C3 | N/A 140 mm | N/A 210 mm | N/A 53 mm |
| 08215408 | N/A NTN 230 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23032EMKW33C3 | N/A 160 mm | N/A 240 mm | N/A 60 mm |
| 08215409 | N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23034EAKW33C4 | N/A 170 mm | N/A 260 mm | N/A 67 mm |
| 08215410 | N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23034EMKW33C3 | N/A 170 mm | N/A 260 mm | N/A 67 mm |
| 08215411 | N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23034EMKW33C4 | N/A 170 mm | N/A 260 mm | N/A 67 mm |