COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

08215434 N/A NTN 232 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23264BKW33C3 N/A 320 mm N/A 580 mm N/A 208 mm
00068043 N/A NTN 232 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23268BL1KW33C3 N/A 340 mm N/A 620 mm N/A 224 mm
08215435 N/A NTN 232 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23272BL1KW33 N/A 360 mm N/A 650 mm N/A 232 mm
08215436 N/A NTN 232 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23276BKW33C3 N/A 380 mm N/A 680 mm N/A 240 mm
08215437 N/A NTN 232 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23276BL1KW33 N/A 380 mm N/A 680 mm N/A 240 mm
08215438 N/A NTN 232 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23280BKW33C3 N/A 400 mm N/A 720 mm N/A 256 mm
08215439 N/A NTN 239 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23944KW33C2 N/A 220 mm N/A 300 mm N/A 60 mm
08215440 N/A NTN 239 Series 460 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23992L1KW33 N/A 460 mm N/A 620 mm N/A 118 mm
08215441 N/A NTN 240 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24024EAK30W33C3 N/A 120 mm N/A 180 mm N/A 60 mm
08215442 N/A NTN 240 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24026EAK30W33C4 N/A 130 mm N/A 200 mm N/A 69 mm
08215443 N/A NTN 240 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24028EAK30W33 N/A 140 mm N/A 210 mm N/A 69 mm
08215444 N/A NTN 240 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24028EAK30W33C4 N/A 140 mm N/A 210 mm N/A 69 mm
08215445 N/A NTN 240 Series 150 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24030EAK30W33C3 N/A 150 mm N/A 225 mm N/A 75 mm
08215446 N/A NTN 240 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24032EAK30W33 N/A 160 mm N/A 240 mm N/A 80 mm
08215448 N/A NTN 240 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24036EAK30W33 N/A 180 mm N/A 280 mm N/A 100 mm
00068433 N/A NTN 240 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24080BK30W33 N/A 400 mm N/A 600 mm N/A 200 mm
08215449 N/A NTN 241 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24124EAK30W33C3 N/A 120 mm N/A 200 mm N/A 80 mm
08215450 N/A NTN 241 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24126EAK30W33C3 N/A 130 mm N/A 210 mm N/A 80 mm
08215451 N/A NTN 241 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24128EAK30W33C3 N/A 140 mm N/A 225 mm N/A 85 mm
08215452 N/A NTN 241 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24132EAK30W33C3 N/A 160 mm N/A 270 mm N/A 109 mm
08215453 N/A NTN 241 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24134EAK30W33C3 N/A 170 mm N/A 280 mm N/A 109 mm
08215454 N/A NTN 241 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24138EAK30W33C3 N/A 190 mm N/A 320 mm N/A 128 mm
08215455 N/A NTN 241 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 24180BK30W33 N/A 400 mm N/A 650 mm N/A 250 mm
00066312 N/A NTN 230 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23040BL1KW33C2 N/A 200 mm N/A 310 mm N/A 82.000 mm
08215456 N/A NTN 230 Series 200 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23040EMKW33C4 N/A 200 mm N/A 310 mm N/A 82.000 mm
Unit of Measure
« 11 12 13 14 15 »