Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Outside Diameter |
Overall Width |
|---|---|---|---|---|---|
| 00066183 | N/A NTN 230 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23036EAKW33C2 | N/A 180 mm | N/A 280 mm | N/A 74 mm |
| 06330206 | N/A NTN 230 Series 190 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23038EAKW33C3 | N/A 190 mm | N/A 290 mm | N/A 75 mm |
| 00066662 | N/A NTN 231 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23122EAKW33 | N/A 110 mm | N/A 180 mm | N/A 56 mm |
| 04720712 | N/A NTN 231 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23134EAKW33 | N/A 170 mm | N/A 280 mm | N/A 88 mm |
| 02614719 | N/A NTN 231 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23136EMKW33C4 | N/A 180 mm | N/A 300 mm | N/A 96 mm |
| 02497292 | N/A NTN 231 Series 180 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23136EMKW33C3 | N/A 180 mm | N/A 300 mm | N/A 96 mm |
| 04299232 | N/A NTN 231 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23152BKW33C3 | N/A 260 mm | N/A 440 mm | N/A 144 mm |
| 02280782 | N/A NTN 231 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23152BL1KW33 | N/A 260 mm | N/A 440 mm | N/A 144 mm |
| 00067079 | N/A NTN 231 Series 280 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23156BKW33 | N/A 280 mm | N/A 460 mm | N/A 146 mm |
| 04396647 | N/A NTN 231 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23172BKW33C3 | N/A 360 mm | N/A 600 mm | N/A 192 mm |
| 00067252 | N/A NTN 231 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23176BL1KW33 | N/A 380 mm | N/A 620 mm | N/A 194 mm |
| 05554019 | N/A NTN 231 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23180BKW33C3 | N/A 400 mm | N/A 650 mm | N/A 200 mm |
| 00067478 | N/A NTN 232 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23222EMKW33 | N/A 110 mm | N/A 200 mm | N/A 69.80 mm |
| 00067523 | N/A NTN 232 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23224EMKW33C3 | N/A 120 mm | N/A 215 mm | N/A 76 mm |
| 00067563 | N/A NTN 232 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23226EMKW33 | N/A 130 mm | N/A 230 mm | N/A 80 mm |
| 00067683 | N/A NTN 232 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23232EMKW33 | N/A 160 mm | N/A 290 mm | N/A 104 mm |
| 02497287 | N/A NTN 232 Series 220 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23244EMKW33C3 | N/A 220 mm | N/A 400 mm | N/A 144 mm |
| 00067893 | N/A NTN 232 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23248BL1KW33 | N/A 240 mm | N/A 440 mm | N/A 160 mm |
| 00067925 | N/A NTN 232 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23252BKW33 | N/A 260 mm | N/A 480 mm | N/A 174 mm |
| 00068069 | N/A NTN 232 Series 360 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23272BL1KW33 | N/A 360 mm | N/A 650 mm | N/A 232 mm |
| 00068079 | N/A NTN 232 Series 380 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23276BL1KW33 | N/A 380 mm | N/A 680 mm | N/A 240 mm |
| 05500437 | N/A NTN 232 Series 400 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23280BKW33C3 | N/A 400 mm | N/A 720 mm | N/A 256 mm |
| 00068522 | N/A NTN 241 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24164BL1K30W33 | N/A 320 mm | N/A 540 mm | N/A 218 mm |
| 00068562 | N/A NTN 241 Series 340 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 24168BK30W33 | N/A 340 mm | N/A 580 mm | N/A 243 mm |
| 00066441 | N/A NTN 230 Series 320 Millimeter (mm) Bore Diameter Spherical Roller Bearing | N/A 23064BL1KW33 | N/A 320 mm | N/A 480 mm | N/A 121 mm |