COMPANY HEADER
Print Back
NTN Spherical Roller Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

07520995 N/A NTN 222 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22248BL1KW33C3 N/A 240 mm N/A 440 mm N/A 120 mm
08215381 N/A NTN 223 Series 45 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22309EAKW33C4 N/A 45 mm N/A 100 mm N/A 36 mm
08215382 N/A NTN 223 Series 60 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22312EMKW33C3 N/A 60 mm N/A 130 mm N/A 46 mm
08215383 N/A NTN 223 Series 65 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22313EAKW33C4 N/A 65 mm N/A 140 mm N/A 48 mm
08215384 N/A NTN 223 Series 70 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22314EAKW33C4 N/A 70 mm N/A 150 mm N/A 51 mm
08215385 N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22315EMKW33C3 N/A 75 mm N/A 160 mm N/A 55 mm
08215387 N/A NTN 223 Series 75 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22315EAKW33C4 N/A 75 mm N/A 160 mm N/A 55 mm
08215388 N/A NTN 223 Series 80 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22316EMKW33C3 N/A 80 mm N/A 170 mm N/A 58 mm
08215389 N/A NTN 223 Series 90 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22318EAKW33C4 N/A 90 mm N/A 190 mm N/A 64 mm
08215390 N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22322EMKW33 N/A 110 mm N/A 240 mm N/A 80 mm
08215391 N/A NTN 223 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22322EMKW33C4 N/A 110 mm N/A 240 mm N/A 80 mm
08215392 N/A NTN 223 Series 120 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22324EMKW33 N/A 120 mm N/A 260 mm N/A 86 mm
07693203 N/A NTN 223 Series 130 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22326EMKW33 N/A 130 mm N/A 280 mm N/A 93 mm
08215400 N/A NTN 223 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22328EMKW33C3 N/A 140 mm N/A 300 mm N/A 102 mm
08215401 N/A NTN 223 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22334EMKW33C3 N/A 170 mm N/A 360 mm N/A 120 mm
08215402 N/A NTN 223 Series 240 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22348BKW33C3 N/A 240 mm N/A 500 mm N/A 155 mm
00065764 N/A NTN 223 Series 260 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 22352BKW33C3 N/A 260 mm N/A 540 mm N/A 165 mm
08215403 N/A NTN 230 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23022EAKW33 N/A 110 mm N/A 170 mm N/A 45 mm
08215404 N/A NTN 230 Series 110 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23022EAKW33C3 N/A 110 mm N/A 170 mm N/A 45 mm
08215405 N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23028EAKW33C4 N/A 140 mm N/A 210 mm N/A 53 mm
08215406 N/A NTN 230 Series 140 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23028EMKW33C3 N/A 140 mm N/A 210 mm N/A 53 mm
08215408 N/A NTN 230 Series 160 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23032EMKW33C3 N/A 160 mm N/A 240 mm N/A 60 mm
08215409 N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23034EAKW33C4 N/A 170 mm N/A 260 mm N/A 67 mm
08215410 N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23034EMKW33C3 N/A 170 mm N/A 260 mm N/A 67 mm
08215411 N/A NTN 230 Series 170 Millimeter (mm) Bore Diameter Spherical Roller Bearing N/A 23034EMKW33C4 N/A 170 mm N/A 260 mm N/A 67 mm
Unit of Measure
« 11 12 13 14 15 »